1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type SVUCR/L (Part Number)

STREAMJETBAR, S-Type SVUCR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,532.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A12M-SVUCL08-D160
A12M-SVUCR08-D160
A25S-SVUCL16-D320
A25S-SVUCR16-D320
E12Q-SVUCL08-D180SALE
E12Q-SVUCR08-D180SALE
E25T-SVUCL16-D320SALE
E25T-SVUCR16-D320SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 16Left Handed1501230.6CSTB-2LVC□□0802Steel Shank-8115.530110.4T-6F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1501230.6CSTB-2LVC□□0802Steel Shank-8115.530110.4T-6F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 32Left Handed2502533CSTB-3.5VC□□1604Steel Shank-5196.545230.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 32Right Handed2502533CSTB-3.5VC□□1604Steel Shank-5196.545230.8T-15F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 18Left Handed1801250.6CSTB-2LVC□□0802Carbide Shank-811.55.5-110.4T-6F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 18Right Handed1801250.6CSTB-2LVC□□0802Carbide Shank-811.55.5-110.4T-6F

฿ 58,987.00

฿ 50,876.29

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Left Handed3002553CSTB-3.5VC□□1604Carbide Shank-5196.5-230.8T-15F

฿ 58,987.00

฿ 50,876.29

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Right Handed3002553CSTB-3.5VC□□1604Carbide Shank-5196.5-230.8T-15F

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Dimension θ(°) 0