(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
E12Q-SVUCR08-D180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,293.00 ฿ 15,909.56 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 18 | Right Handed | 180 | 12 | 5 | 0.6 | CSTB-2L | VC□□0802 | Carbide Shank | -8 | 11.5 | 5.5 | - | 11 | 0.4 | T-6F |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | Included | Dimension θ(°) | 0 |
Please check the type/dimensions/specifications of the part E12Q-SVUCR08-D180 in the STREAMJETBAR, S-Type SVUCR/L series.
Part Number |
---|
A12M-SVUCR08-D160 |
A25S-SVUCL16-D320 |
A25S-SVUCR16-D320 |
E12Q-SVUCL08-D180 |
E25T-SVUCL16-D320 |
E25T-SVUCR16-D320 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,532.00 | 1 Piece(s) | 40 Day(s) | 16 | Right Handed | 150 | 12 | 3 | 0.6 | CSTB-2L | VC□□0802 | Steel Shank | -8 | 11 | 5.5 | 30 | 11 | 0.4 | T-6F | ||
฿ 7,585.00 | 1 Piece(s) | 40 Day(s) | 32 | Left Handed | 250 | 25 | 3 | 3 | CSTB-3.5 | VC□□1604 | Steel Shank | -5 | 19 | 6.5 | 45 | 23 | 0.8 | T-15F | ||
฿ 7,585.00 | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | 250 | 25 | 3 | 3 | CSTB-3.5 | VC□□1604 | Steel Shank | -5 | 19 | 6.5 | 45 | 23 | 0.8 | T-15F | ||
฿ 17,293.00 | 1 Piece(s) | 15 Day(s) | 18 | Left Handed | 180 | 12 | 5 | 0.6 | CSTB-2L | VC□□0802 | Carbide Shank | -8 | 11.5 | 5.5 | - | 11 | 0.4 | T-6F | ||
฿ 58,987.00 | 1 Piece(s) | 15 Day(s) | 32 | Left Handed | 300 | 25 | 5 | 3 | CSTB-3.5 | VC□□1604 | Carbide Shank | -5 | 19 | 6.5 | - | 23 | 0.8 | T-15F | ||
฿ 58,987.00 | 1 Piece(s) | 15 Day(s) | 32 | Right Handed | 300 | 25 | 5 | 3 | CSTB-3.5 | VC□□1604 | Carbide Shank | -5 | 19 | 6.5 | - | 23 | 0.8 | T-15F |
How can we improve?
How can we improve?