1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STREAMJETBAR, S-Type SVUBR/L (Part Number)

STREAMJETBAR, S-Type SVUBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,643.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A16Q-SVUBL11-D200
A16Q-SVUBR11-D200
A20R-SVUBL11-D250
A20R-SVUBR11-D250
A25S-SVUBL16-D320
A25S-SVUBR16-D320
E16R-SVUBL11-D245
E16R-SVUBR11-D245
E20S-SVUBL11-D285
E20S-SVUBR11-D285
E25T-SVUBL16-D340
E25T-SVUBR16-D340
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 20Left Handed1801631.2CSTB-2.5VB□□1103Steel Shank-815.5835150.4T-8F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed1801631.2CSTB-2.5VB□□1103Steel Shank-815.5835150.4T-8F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25Left Handed2002031.2CSTB-2.5VB□□1103Steel Shank-717.5840190.4T-8F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed2002031.2CSTB-2.5VB□□1103Steel Shank-717.5840190.4T-8F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Left Handed2502533CSTB-3.5VB□□1604Steel Shank-620.58.550230.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 32Right Handed2502533CSTB-3.5VB□□1604Steel Shank-620.58.550230.8T-15F

฿ 24,585.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 24.5Left Handed2001651.2CSTB-2.5VB□□1103Carbide Shank-8168-150.4T-8F

฿ 24,585.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 24.5Right Handed2001651.2CSTB-2.5VB□□1103Carbide Shank-8168-150.4T-8F

฿ 36,638.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 28.5Left Handed2502051.2CSTB-2.5VB□□1103Carbide Shank-7188-190.4T-8F

฿ 36,638.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 28.5Right Handed2502051.2CSTB-2.5VB□□1103Carbide Shank-7188-190.4T-8F

฿ 58,987.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 34Left Handed3002553CSTB-3.5VB□□1604Carbide Shank-6218.5-230.8T-15F

฿ 58,987.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 34Right Handed3002553CSTB-3.5VB□□1604Carbide Shank-6218.5-230.8T-15F

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Dimension θ(°) 0