(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A25S-SVUBL16-D320 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,585.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 32 | Left Handed | 250 | 25 | 3 | 3 | CSTB-3.5 | VB□□1604 | Steel Shank | -6 | 20.5 | 8.5 | 50 | 23 | 0.8 | T-15F |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 5° | Lubrication Hole Y/N | Included | Dimension θ(°) | 0 |
Please check the type/dimensions/specifications of the part A25S-SVUBL16-D320 in the STREAMJETBAR, S-Type SVUBR/L series.
Part Number |
---|
A16Q-SVUBR11-D200 |
A20R-SVUBL11-D250 |
A20R-SVUBR11-D250 |
A25S-SVUBR16-D320 |
E16R-SVUBL11-D245 |
E16R-SVUBR11-D245 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,643.00 | 1 Piece(s) | 40 Day(s) | 20 | Right Handed | 180 | 16 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -8 | 15.5 | 8 | 35 | 15 | 0.4 | T-8F | ||
฿ 7,366.00 | 1 Piece(s) | 15 Day(s) | 25 | Left Handed | 200 | 20 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -7 | 17.5 | 8 | 40 | 19 | 0.4 | T-8F | ||
฿ 7,366.00 | 1 Piece(s) | 40 Day(s) | 25 | Right Handed | 200 | 20 | 3 | 1.2 | CSTB-2.5 | VB□□1103 | Steel Shank | -7 | 17.5 | 8 | 40 | 19 | 0.4 | T-8F | ||
฿ 7,585.00 | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | 250 | 25 | 3 | 3 | CSTB-3.5 | VB□□1604 | Steel Shank | -6 | 20.5 | 8.5 | 50 | 23 | 0.8 | T-15F | ||
฿ 24,585.00 | 1 Piece(s) | 15 Day(s) | 24.5 | Left Handed | 200 | 16 | 5 | 1.2 | CSTB-2.5 | VB□□1103 | Carbide Shank | -8 | 16 | 8 | - | 15 | 0.4 | T-8F | ||
฿ 24,585.00 | 1 Piece(s) | 15 Day(s) | 24.5 | Right Handed | 200 | 16 | 5 | 1.2 | CSTB-2.5 | VB□□1103 | Carbide Shank | -8 | 16 | 8 | - | 15 | 0.4 | T-8F |
How can we improve?
How can we improve?