1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STREAMJETBAR, S-Type SDZCR/L (Part Number)

STREAMJETBAR, S-Type SDZCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,532.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A12M-SDZCL07-D140
A12M-SDZCR07-D140
A16Q-SDZCL07-D160
A16Q-SDZCR07-D160
A20R-SDZCL11-D200
A20R-SDZCR11-D200
A25S-SDZCL11-D250
A25S-SDZCR11-D250
E12Q-SDZCL07-D180
E12Q-SDZCR07-D180
E16R-SDZCL07-D220
E16R-SDZCR07-D220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 14Left Handed1501231.2CSTB-2.5DC□□0702Steel Shank-910.54.53012.5110.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 14Right Handed1501231.2CSTB-2.5DC□□0702Steel Shank-910.54.53012.5110.4T-8F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 16Left Handed1801631.2CSTB-2.5DC□□0702Steel Shank-812.54.53512.5150.4T-8F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1801631.2CSTB-2.5DC□□0702Steel Shank-812.54.53512.5150.4T-8F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 20Left Handed2002033CSTB-4SDC□□11T3Steel Shank-815.55.54015180.8T-15F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed2002033CSTB-4SDC□□11T3Steel Shank-815.55.54015180.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25Left Handed2502533CSTB-4SDC□□11T3Steel Shank-6185.55015230.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed2502533CSTB-4SDC□□11T3Steel Shank-6185.55015230.8T-15F

฿ 17,293.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 18Left Handed1801251.2CSTB-2.5DC□□0702Carbide Shank-810.54.5-12.5110.4T-8F

฿ 17,293.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 18Right Handed1801251.2CSTB-2.5DC□□0702Carbide Shank-810.54.5-12.5110.4T-8F

฿ 24,585.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 22Left Handed2001651.2CSTB-2.5DC□□0702Carbide Shank-612.54.5-12.5150.4T-8F

฿ 24,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 22Right Handed2001651.2CSTB-2.5DC□□0702Carbide Shank-612.54.5-12.5150.4T-8F

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Pull Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Dimension θ(°) 0