1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type SDQCR/L (Part Number)

STREAMJETBAR, S-Type SDQCR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A10K-SDQCL07-D130
A10K-SDQCR07-D130
A12M-SDQCL07-D160
A12M-SDQCR07-D160
A16Q-SDQCL07-D200
A16Q-SDQCR07-D200
A20R-SDQCL11-D250
A20R-SDQCR11-D250
A25S-SDQCL11-D300
A25S-SDQCR11-D300
E10H-SDQCR07-D130SALE
E10M-SDQCL07-D130SALE
E10M-SDQCR07-D130SALE
E12J-SDQCR07-D160SALE
E12Q-SDQCL07-D160SALE
E12Q-SDQCR07-D160SALE
E16L-SDQCR07-D200SALE
E16R-SDQCL07-D200SALE
E16R-SDQCR07-D200SALE
E20S-SDQCL11-D250SALE
E20S-SDQCR11-D250SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 13Left Handed1251031.2CSTB-2.5SDC□□0702Steel Shank-87.62.62090.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 13Right Handed1251031.2CSTB-2.5SDC□□0702Steel Shank-87.62.62090.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 16Left Handed1501231.2CSTB-2.5SDC□□0702Steel Shank-68.62.624110.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1501231.2CSTB-2.5SDC□□0702Steel Shank-68.62.624110.4T-8F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 20Left Handed1801631.2CSTB-2.5SDC□□0702Steel Shank-510.62.632150.4T-8F

฿ 5,129.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed1801631.2CSTB-2.5SDC□□0702Steel Shank-510.62.632150.4T-8F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25Left Handed2002033CSTB-4SDC□□11T3Steel Shank-713.73.736180.8T-15F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed2002033CSTB-4SDC□□11T3Steel Shank-713.73.736180.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 30Left Handed2502533CSTB-4SDC□□11T3Steel Shank-416.23.745230.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 30Right Handed2502533CSTB-4SDC□□11T3Steel Shank-416.23.745230.8T-15F

฿ 15,461.00

฿ 14,224.12

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 13Right Handed1001051.2CSTB-2.5SDC□□0702Carbide Shank-87.62.52590.4T-8F

฿ 15,461.00

฿ 14,224.12

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 13Left Handed1501051.2CSTB-2.5SDC□□0702Carbide Shank-87.62.62590.4T-8F

฿ 15,461.00

฿ 14,224.12

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 13Right Handed1501051.2CSTB-2.5SDC□□0702Carbide Shank-87.62.62590.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1101251.2CSTB-2.5SDC□□0702Carbide Shank-68.62.527110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 16Left Handed1801251.2CSTB-2.5SDC□□0702Carbide Shank-68.62.627110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1801251.2CSTB-2.5SDC□□0702Carbide Shank-68.62.627110.4T-8F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed1301651.2CSTB-2.5SDC□□0702Carbide Shank-510.62.532150.4T-8F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 20Left Handed2001651.2CSTB-2.5SDC□□0702Carbide Shank-510.62.632150.4T-8F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed2001651.2CSTB-2.5SDC□□0702Carbide Shank-510.62.632150.4T-8F

฿ 36,638.00

฿ 33,706.96

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25Left Handed2502053CSTB-4SDC□□11T3Carbide Shank-713.73.736180.8T-15F

฿ 36,638.00

฿ 33,706.96

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed2502053CSTB-4SDC□□11T3Carbide Shank-713.73.736180.8T-15F

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Dimension θ(°) 0