1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STREAMJETBAR, S-Type SDQCR/L (Part Number)

TGY MILLING HOLDERS

STREAMJETBAR, S-Type SDQCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A20R-SDQCR11-D250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed2002033CSTB-4SDC□□11T3Steel Shank-713.73.736180.8T-15F

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Dimension θ(°) 0

Please check the type/dimensions/specifications of the part A20R-SDQCR11-D250 in the STREAMJETBAR, S-Type SDQCR/L series.

Products with similar specification

Part Number
A12M-SDQCR07-D160
A16Q-SDQCL07-D200
A16Q-SDQCR07-D200
A25S-SDQCL11-D300
A25S-SDQCR11-D300
E10H-SDQCR07-D130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,532.00

1 Piece(s) 40 Day(s) 16Right Handed1501231.2CSTB-2.5SDC□□0702Steel Shank-68.62.624110.4T-8F

฿ 5,643.00

1 Piece(s) 15 Day(s) 20Left Handed1801631.2CSTB-2.5SDC□□0702Steel Shank-510.62.632150.4T-8F

฿ 5,129.00

1 Piece(s) 40 Day(s) 20Right Handed1801631.2CSTB-2.5SDC□□0702Steel Shank-510.62.632150.4T-8F

฿ 7,585.00

1 Piece(s) 40 Day(s) 30Left Handed2502533CSTB-4SDC□□11T3Steel Shank-416.23.745230.8T-15F

฿ 7,585.00

1 Piece(s) 40 Day(s) 30Right Handed2502533CSTB-4SDC□□11T3Steel Shank-416.23.745230.8T-15F

฿ 15,461.00

1 Piece(s) 40 Day(s) 13Right Handed1001051.2CSTB-2.5SDC□□0702Carbide Shank-87.62.52590.4T-8F