1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, S-Type SCLCR/L (Part Number)

STREAMJETBAR, S-Type SCLCR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A04F-SCLCL03-D050
A04F-SCLCR03-D050
A05F-SCLCL03-D060
A05F-SCLCR03-D060
A06G-SCLCL04-D070
A06G-SCLCR04-D070
A07G-SCLCL04-D080
A07G-SCLCR04-D080
A08H-SCLCL06-D100
A08H-SCLCR06-D100
A10F-SCLCR06-D120
A10K-SCLCL06-D120
A10K-SCLCR06-D120
A12H-SCLCR06-D140
A12H-SCLCR06-D160
A12M-SCLCL06-D140
A12M-SCLCL06-D160
A12M-SCLCR06-D140
A12M-SCLCR06-D160
A16K-SCLCR09-D180
A16K-SCLCR09-D200
A16Q-SCLCL09-D180
A16Q-SCLCL09-D200
A16Q-SCLCR09-D180
A16Q-SCLCR09-D200
A20R-SCLCL09-D220
A20R-SCLCR09-D220
A25S-SCLCL09-D270
A25S-SCLCR09-D270
E04G-SCLCL03-D050SALE
E04G-SCLCR03-D050SALE
E05G-SCLCL03-D060SALE
E05G-SCLCR03-D060SALE
E06H-SCLCL04-D070SALE
E06H-SCLCR04-D070SALE
E07H-SCLCL04-D080SALE
E07H-SCLCR04-D080SALE
E08G-SCLCR06-D100SALE
E08K-SCLCL06-D100SALE
E08K-SCLCR06-D100SALE
E10F-SCLCR06-D120
E10H-SCLCR06-D120SALE
E10M-SCLCL06-D120SALE
E10M-SCLCR06-D120SALE
E12G-SCLCR06-D140SALE
E12G-SCLCR06-D160SALE
E12J-SCLCR06-D140SALE
E12J-SCLCR06-D160SALE
E12Q-SCLCL06-D140SALE
E12Q-SCLCL06-D160SALE
E12Q-SCLCR06-D140SALE
E12Q-SCLCR06-D160SALE
E16H-SCLCR09-D180SALE
E16H-SCLCR09-D200SALE
E16L-SCLCR09-D180SALE
E16L-SCLCR09-D200SALE
E16R-SCLCL09-D180SALE
E16R-SCLCL09-D200SALE
E16R-SCLCR09-D180SALE
E16R-SCLCR09-D200SALE
E20S-SCLCR09-D220SALE
E25T-SCLCR09-D270SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Recommended Torque
(Nm)
Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5Left Handed80430.6CSTA-1.6CC□□03X1Steel Shank-152.583.80.2T-6F

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5Right Handed80430.6CSTA-1.6CC□□03X1Steel Shank-152.583.80.2T-6F

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 6Left Handed80530.6CSTA-1.6CC□□03X1Steel Shank-13394.80.2T-6F

฿ 5,312.00

TGY MILLING HOLDERS 1 Piece(s) 10 Day(s) 6Right Handed80530.6CSTA-1.6CC□□03X1Steel Shank-13394.80.2T-6F

฿ 5,496.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Left Handed90630.6CSTB-2CC□□04T1Steel Shank-133.5115.750.2T-6F

฿ 5,496.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Right Handed90630.6CSTB-2CC□□04T1Steel Shank-133.5115.750.2T-6F

฿ 5,715.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 8Left Handed90730.6CSTB-2CC□□04T1Steel Shank-114126.750.2T-6F

฿ 5,715.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 8Right Handed90730.6CSTB-2CC□□04T1Steel Shank-114126.750.2T-6F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 10Left Handed100831.2CSTB-2.5SCC□□0602Steel Shank-135.5167.50.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 10Right Handed100831.2CSTB-2.5SCC□□0602Steel Shank-135.5167.50.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 12Right Handed801031.2CSTB-2.5SCC□□0602Steel Shank-1062090.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 12Left Handed1251031.2CSTB-2.5SCC□□0602Steel Shank-1062090.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 12Right Handed1251031.2CSTB-2.5SCC□□0602Steel Shank-1062090.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 14Right Handed1001231.2CSTB-2.5SCC□□0602Steel Shank-8724110.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1001231.2CSTB-2.5SCC□□0602Steel Shank-7924110.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 14Left Handed1501231.2CSTB-2.5SCC□□0602Steel Shank-8724110.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Left Handed1501231.2CSTB-2.5SCC□□0602Steel Shank-7924110.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 14Right Handed1501231.2CSTB-2.5SCC□□0602Steel Shank-8724110.4T-8F

฿ 5,532.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1501231.2CSTB-2.5SCC□□0602Steel Shank-7924110.4T-8F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 18Right Handed1251633CSTB-4SCC□□09T3Steel Shank-9932150.8T-15F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed1251633CSTB-4SCC□□09T3Steel Shank-91132150.8T-15F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 18Left Handed1801633CSTB-4SCC□□09T3Steel Shank-10932150.8T-15F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Left Handed1801633CSTB-4SCC□□09T3Steel Shank-91132150.8T-15F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 18Right Handed1801633CSTB-4SCC□□09T3Steel Shank-10932150.8T-15F

฿ 5,643.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed1801633CSTB-4SCC□□09T3Steel Shank-91132150.8T-15F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 22Left Handed2002033CSTB-4SCC□□09T3Steel Shank-81132180.8T-15F

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 22Right Handed2002033CSTB-4SCC□□09T3Steel Shank-81132180.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 27Left Handed2502533CSTB-4SCC□□09T3Steel Shank-613.545230.8T-15F

฿ 7,585.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 27Right Handed2502533CSTB-4SCC□□09T3Steel Shank-613.545230.8T-15F

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5Left Handed90450.6CSTA-1.6CC□□03X1Carbide Shank-152.593.80.2T-6F

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5Right Handed90450.6CSTA-1.6CC□□03X1Carbide Shank-152.593.80.2T-6F

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 6Left Handed90550.6CSTA-1.6CC□□03X1Carbide Shank-133104.80.2T-6F

฿ 12,714.00

฿ 11,695.61

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 6Right Handed90550.6CSTA-1.6CC□□03X1Carbide Shank-133104.80.2T-6F

฿ 13,044.00

฿ 12,000.48

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Left Handed100650.6CSTB-2CC□□04T1Carbide Shank-133.5125.750.2T-6F

฿ 13,044.00

฿ 12,000.48

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 7Right Handed100650.6CSTB-2CC□□04T1Carbide Shank-133.5125.750.2T-6F

฿ 13,519.00

฿ 12,437.48

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 8Left Handed100750.6CSTB-2CC□□04T1Carbide Shank-114146.750.2T-6F

฿ 13,519.00

฿ 12,437.48

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 8Right Handed100750.6CSTB-2CC□□04T1Carbide Shank-114146.750.2T-6F

฿ 13,666.00

฿ 12,571.35

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 10Right Handed90851.2CSTB-2.5SCC□□0602Carbide Shank-135.5227.50.4T-8F

฿ 13,666.00

฿ 12,571.35

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 10Left Handed125851.2CSTB-2.5SCC□□0602Carbide Shank-135.5227.50.4T-8F

฿ 13,666.00

฿ 12,571.35

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 10Right Handed125851.2CSTB-2.5SCC□□0602Carbide Shank-135.5227.50.4T-8F

฿ 10,809.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 12Right Handed801051.2CSTB-2.5SCC□□0602Carbide Shank-1062590.4T-8F

฿ 15,461.00

฿ 14,224.12

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 12Right Handed1001051.2CSTB-2.5SCC□□0602Carbide Shank-1062590.4T-8F

฿ 15,461.00

฿ 14,224.12

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 12Left Handed1501051.2CSTB-2.5SCC□□0602Carbide Shank-1062590.4T-8F

฿ 15,461.00

฿ 14,224.12

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 12Right Handed1501051.2CSTB-2.5SCC□□0602Carbide Shank-1062590.4T-8F

฿ 12,128.00

฿ 11,156.55

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 14Right Handed901251.2CSTB-2.5SCC□□0602Carbide Shank-8727110.4T-8F

฿ 12,128.00

฿ 11,156.55

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed901251.2CSTB-2.5SCC□□0602Carbide Shank-7927110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 14Right Handed1101251.2CSTB-2.5SCC□□0602Carbide Shank-8727110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1101251.2CSTB-2.5SCC□□0602Carbide Shank-7927110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 14Left Handed1801251.2CSTB-2.5SCC□□0602Carbide Shank-8727110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Left Handed1801251.2CSTB-2.5SCC□□0602Carbide Shank-7927110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 14Right Handed1801251.2CSTB-2.5SCC□□0602Carbide Shank-8727110.4T-8F

฿ 17,293.00

฿ 15,909.56

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 16Right Handed1801251.2CSTB-2.5SCC□□0602Carbide Shank-7927110.4T-8F

฿ 17,219.00

฿ 15,841.48

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 18Right Handed1001653CSTB-4L060CC□□09T3Carbide Shank-10932150.8T-15F

฿ 17,219.00

฿ 15,841.48

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed1001653CSTB-4L060CC□□09T3Carbide Shank-91132150.8T-15F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 18Right Handed1301653CSTB-4L060CC□□09T3Carbide Shank-10932150.8T-15F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed1301653CSTB-4L060CC□□09T3Carbide Shank-91132150.8T-15F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 18Left Handed2001653CSTB-4L060CC□□09T3Carbide Shank-10932150.8T-15F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Left Handed2001653CSTB-4L060CC□□09T3Carbide Shank-91132150.8T-15F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 18Right Handed2001653CSTB-4L060CC□□09T3Carbide Shank-10932150.8T-15F

฿ 24,585.00

฿ 22,618.20

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed2001653CSTB-4L060CC□□09T3Carbide Shank-91132150.8T-15F

฿ 36,638.00

฿ 33,706.96

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 22Right Handed2502053CSTB-4SCC□□09T3Carbide Shank-81136180.8T-15F

฿ 58,987.00

฿ 50,876.29

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 27Right Handed3002553CSTB-4SCC□□09T3Carbide Shank-613.545230.8T-15F

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Minor Diameter Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Dimension θ(°) 0