(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
E05G-SCLCL03-D060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,714.00 ฿ 11,695.61 | TGY MILLING HOLDERS | 1 Piece(s) | 10 Day(s) | 6 | Left Handed | 90 | 5 | 5 | 0.6 | CSTA-1.6 | CC□□03X1 | Carbide Shank | -13 | 3 | 10 | 4.8 | 0.2 | T-6F |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | Included | Dimension θ(°) | 0 |
Please check the type/dimensions/specifications of the part E05G-SCLCL03-D060 in the STREAMJETBAR, S-Type SCLCR/L series.
Part Number |
---|
A05F-SCLCR03-D060 |
A06G-SCLCL04-D070 |
A06G-SCLCR04-D070 |
E05G-SCLCR03-D060 |
E06H-SCLCL04-D070 |
E06H-SCLCR04-D070 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Recommended Torque (Nm) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,312.00 | 1 Piece(s) | 10 Day(s) | 6 | Right Handed | 80 | 5 | 3 | 0.6 | CSTA-1.6 | CC□□03X1 | Steel Shank | -13 | 3 | 9 | 4.8 | 0.2 | T-6F | ||
฿ 5,496.00 | 1 Piece(s) | 10 Day(s) | 7 | Left Handed | 90 | 6 | 3 | 0.6 | CSTB-2 | CC□□04T1 | Steel Shank | -13 | 3.5 | 11 | 5.75 | 0.2 | T-6F | ||
฿ 5,496.00 | 1 Piece(s) | 10 Day(s) | 7 | Right Handed | 90 | 6 | 3 | 0.6 | CSTB-2 | CC□□04T1 | Steel Shank | -13 | 3.5 | 11 | 5.75 | 0.2 | T-6F | ||
฿ 12,714.00 | 1 Piece(s) | 10 Day(s) | 6 | Right Handed | 90 | 5 | 5 | 0.6 | CSTA-1.6 | CC□□03X1 | Carbide Shank | -13 | 3 | 10 | 4.8 | 0.2 | T-6F | ||
฿ 13,044.00 | 1 Piece(s) | 20 Day(s) | 7 | Left Handed | 100 | 6 | 5 | 0.6 | CSTB-2 | CC□□04T1 | Carbide Shank | -13 | 3.5 | 12 | 5.75 | 0.2 | T-6F | ||
฿ 13,044.00 | 1 Piece(s) | 10 Day(s) | 7 | Right Handed | 100 | 6 | 5 | 0.6 | CSTB-2 | CC□□04T1 | Carbide Shank | -13 | 3.5 | 12 | 5.75 | 0.2 | T-6F |
How can we improve?
How can we improve?