(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High rigidity inner diameter holder with excellent cutting chip discharge properties
Part Number |
---|
A50U-PDZNL15-D630 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Deposit | Oiling Attachment | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,174.00 ฿ 25,920.08 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 63 | Left Handed | 350 | 50 | -8 | 35 | 14.5 | 65 | 47 | LSZ44BL | - | SSHM6-6 |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter / Pull | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Recommended Torque(Nm) | 4.8 | Tightening Screw | LCS4 | Usable Insert | DN□□1504 |
Link Model | Steel Shank | Dimension θ(°) | -6 | Reference Corner rε(mm) | 0.8 |
Wrench | P-3 | Lever | LCL4 | Spring Pin | LSP4 |
Please check the type/dimensions/specifications of the part A50U-PDZNL15-D630 in the STREAMJETBAR, P-Type PDZNR/L series.
Part Number |
---|
A32S-PDZNL15-D400 |
A32S-PDZNR15-D400 |
A40T-PDZNL15-D500 |
A40T-PDZNR15-D500 |
A50U-PDZNR15-D630 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) | Deposit | Oiling Attachment | Componets Screw for Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,608.00 | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 250 | 32 | -13 | 22 | 11.5 | 50 | 30 | LSZ42BL | EA-32 | SSHM4-5 | ||
฿ 15,608.00 | 1 Piece(s) | 19 Day(s) | 40 | Right Handed | 250 | 32 | -13 | 22 | 11.5 | 50 | 30 | LSZ42BR | EA-32 | SSHM4-5 | ||
฿ 21,140.00 | 1 Piece(s) | 19 Day(s) | 50 | Left Handed | 300 | 40 | -10 | 27 | 14.5 | 60 | 37 | LSZ43BL | - | SSHM5-6 | ||
฿ 21,140.00 | 1 Piece(s) | 19 Day(s) | 50 | Right Handed | 300 | 40 | -10 | 27 | 14.5 | 60 | 37 | LSZ43BR | - | SSHM5-6 | ||
฿ 28,174.00 | 1 Piece(s) | 19 Day(s) | 63 | Right Handed | 350 | 50 | -8 | 35 | 14.5 | 65 | 47 | LSZ44BR | - | SSHM6-6 |
How can we improve?
How can we improve?