1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STREAMJETBAR, P-Type PDZNR/L (A32S-PDZNL15-D400)

TGY MILLING HOLDERS

STREAMJETBAR, P-Type PDZNR/L (A32S-PDZNL15-D400)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity inner diameter holder with excellent cutting chip discharge properties

 
Part Number
A32S-PDZNL15-D400 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Deposit Oiling Attachment Componets Screw for Oil Hole

฿ 15,608.00

฿ 14,359.36

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 40Left Handed25032-132211.55030LSZ42BLEA-32SSHM4-5

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter / Pull Clamp Shape Lever Lock
Clearance angle Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Recommended Torque(Nm) 4.8 Tightening Screw LCS4 Usable Insert DN□□1504
Link Model Steel Shank Dimension θ(°) -6 Reference Corner rε(mm) 0.8
Wrench P-3 Lever LCL4 Spring Pin LSP4

Please check the type/dimensions/specifications of the part A32S-PDZNL15-D400 in the STREAMJETBAR, P-Type PDZNR/L series.

Products with similar specification

Part Number
A32S-PDZNR15-D400
A40T-PDZNL15-D500
A40T-PDZNR15-D500
A50U-PDZNL15-D630
A50U-PDZNR15-D630
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)
Deposit Oiling Attachment Componets Screw for Oil Hole

฿ 15,608.00

1 Piece(s) 19 Day(s) 40Right Handed25032-132211.55030LSZ42BREA-32SSHM4-5

฿ 21,140.00

1 Piece(s) 19 Day(s) 50Left Handed30040-102714.56037LSZ43BL-SSHM5-6

฿ 21,140.00

1 Piece(s) 19 Day(s) 50Right Handed30040-102714.56037LSZ43BR-SSHM5-6

฿ 28,174.00

1 Piece(s) 19 Day(s) 63Left Handed35050-83514.56547LSZ44BL-SSHM6-6

฿ 28,174.00

1 Piece(s) 19 Day(s) 63Right Handed35050-83514.56547LSZ44BR-SSHM6-6