(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Inner Diameter / Through Hole Cutting (from Minimum Machining Diameter φ40 mm)
Part Number |
---|
S32S-PSKNR12 |
S40T-PSKNR12 |
S50U-PSKNR12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size B (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,179.00 ฿ 13,044.68 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 250 | 32 | 10 | 22 | 50 | 29.5 | 30 | ||
฿ 19,235.00 ฿ 17,696.20 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 300 | 40 | 10 | 27 | 55 | 37.5 | 37 | ||
฿ 25,647.00 ฿ 23,595.24 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 350 | 50 | 8 | 35 | 65 | 47.5 | 47 |
Loading...
Applicable Tip Shape | S (Square) | Application | Minor Diameter | Selfishly | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Lever Lock | Clearance angle | 0° | Protrusion length (L/D) | 3 |
Lubrication Hole Y/N | Included | Tightening Screw | LCS4 | Usable Insert | SN□□1204□□ |
Link Model | Steel Shank | Reference Corner rε(mm) | 0.8 | Wrench | P-3 |
Deposit | LSS42BR | Lever | LCL4 | Spring | LSP4 |
How can we improve?
How can we improve?