1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

P Type, Negative / Lever Lock Type PCLNR/L (Part Number)

P Type, Negative / Lever Lock Type PCLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,811.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ20 mm)

 
Part Number
PCLNL2020K0904
PCLNL2525M0904
PCLNR2020K0904
PCLNR2525M0904
S16M-PCLNL09
S16M-PCLNR09
S20Q-PCLNL09
S20Q-PCLNR09
S25R-PCLNL09
S25R-PCLNR09
S32S-PCLNL12
S32S-PCLNR12
S40T-PCLNL12
S40T-PCLNR12
S50U-PCLNL12
S50U-PCLNR12
T16Q-PCLNR09
T20R-PCLNR09C
T25S-PCLNR09C
T32U-PCLNR12C
T40V-PCLNR12C
T50W-PCLNR12C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Application Selfishly Overall Length L1 Shank Diameter φD Lubrication Hole Y/N Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size B
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Deposit Lever Spring Standard Oil Hole

฿ 3,811.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) Others--Left Handed125---CN□□0904□□---20-2020------

฿ 4,287.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) Others--Left Handed150---CN□□0904□□---20-2525------

฿ 3,811.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) Others--Right Handed125---CN□□0904□□---20-2020------

฿ 4,287.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) Others--Right Handed150---CN□□0904□□---20-2525------

฿ 7,695.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) C (80° Diamond)20Minor DiameterLeft Handed15016NoneLCS22ACN□□0903□□Steel Shank141130-15.5150.8P-2F-LCL32N--

฿ 7,695.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) C (80° Diamond)20Minor DiameterRight Handed15016NoneLCS22ACN□□0903□□Steel Shank141130-15.5150.8P-2F-LCL32N--

฿ 9,929.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) C (80° Diamond)25Minor DiameterLeft Handed18020NoneLCS22ACN□□0903□□Steel Shank121335-19180.8P-2F-LCL32N--

฿ 9,929.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) C (80° Diamond)25Minor DiameterRight Handed18020NoneLCS22ACN□□0903□□Steel Shank121335-19180.8P-2F-LCL32N--

฿ 11,358.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) C (80° Diamond)32Minor DiameterLeft Handed20025NoneLCS22ACN□□0903□□Steel Shank111740-24230.8P-2F-LCL32N--

฿ 11,358.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) C (80° Diamond)32Minor DiameterRight Handed20025NoneLCS22ACN□□0903□□Steel Shank111740-24230.8P-2F-LCL32N--

฿ 14,179.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) C (80° Diamond)40Minor DiameterLeft Handed25032NoneLCS4CN□□1204□□Steel Shank112250-29.5300.8P-3LSC42BLLCL4LSP4-

฿ 14,179.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) C (80° Diamond)40Minor DiameterRight Handed25032NoneLCS4CN□□1204□□Steel Shank112250-29.5300.8P-3LSC42BRLCL4LSP4-

฿ 19,235.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) C (80° Diamond)50Minor DiameterLeft Handed30040NoneLCS4CN□□1204□□Steel Shank102755-37.5370.8P-3LSC42BLLCL4LSP4-

฿ 19,235.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) C (80° Diamond)50Minor DiameterRight Handed30040NoneLCS4CN□□1204□□Steel Shank102755-37.5370.8P-3LSC42BRLCL4LSP4-

฿ 25,647.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) C (80° Diamond)63Minor DiameterLeft Handed35050NoneLCS4CN□□1204□□Steel Shank83565-47.5470.8P-3LSC42BLLCL4LSP4-

฿ 25,647.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) C (80° Diamond)63Minor DiameterRight Handed35050NoneLCS4CN□□1204□□Steel Shank83565-47.5470.8P-3LSC42BRLCL4LSP4-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote C (80° Diamond)20Minor DiameterRight Handed18016NoneLCS22ACN□□0903□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)14112759-150.8P-2F-LCL32N--

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote C (80° Diamond)25Minor DiameterRight Handed20020IncludedLCS22ACN□□0903□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)12133549-180.8P-2F-LCL32N-Rc1/4

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote C (80° Diamond)32Minor DiameterRight Handed25025IncludedLCS22ACN□□0903□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)11174064-230.8P-2F-LCL32N-Rc1/4

฿ 35,685.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) C (80° Diamond)40Minor DiameterRight Handed35032IncludedLCS4CN□□1204□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)112250103-300.8P-3LSC42BRLCL4LSP4Rc1/2

฿ 48,728.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) C (80° Diamond)50Minor DiameterRight Handed40040IncludedLCS4CN□□1204□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)10275588-370.8P-3LSC42BRLCL4LSP4Rc1/2

฿ 64,848.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) C (80° Diamond)63Minor DiameterRight Handed45050IncludedLCS4CN□□1204□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)8356563-470.8P-3LSC42BRLCL4LSP4Rc1/2

Loading...

  1. 1

Basic Information

Clamp Shape Lever Lock