(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ20 mm)
Part Number |
---|
T32U-PCLNR12C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Application | Selfishly | Overall Length L1 | Shank Diameter φD | Lubrication Hole Y/N | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,685.00 ฿ 32,830.20 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | C (80° Diamond) | 40 | Minor Diameter | Right Handed | 350 | 32 | Included | LCS4 | CN□□1204□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 11 | 22 | 50 | 103 | - | 30 | 0.8 | P-3 | LSC42BR | LCL4 | LSP4 | Rc1/2 |
Loading...
Clamp Shape | Lever Lock |
---|
Please check the type/dimensions/specifications of the part T32U-PCLNR12C in the P Type, Negative / Lever Lock Type PCLNR/L series.
Part Number |
---|
PCLNR2020K0904 |
PCLNR2525M0904 |
S16M-PCLNL09 |
S16M-PCLNR09 |
T40V-PCLNR12C |
T50W-PCLNR12C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Application | Selfishly | Overall Length L1 | Shank Diameter φD | Lubrication Hole Y/N | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,811.00 | 1 Piece(s) | 19 Day(s) | Others | - | - | Right Handed | 125 | - | - | - | CN□□0904□□ | - | - | - | 20 | - | 20 | 20 | - | - | - | - | - | - | ||
฿ 4,287.00 | 1 Piece(s) | 19 Day(s) | Others | - | - | Right Handed | 150 | - | - | - | CN□□0904□□ | - | - | - | 20 | - | 25 | 25 | - | - | - | - | - | - | ||
฿ 7,695.00 | 1 Piece(s) | 19 Day(s) | C (80° Diamond) | 20 | Minor Diameter | Left Handed | 150 | 16 | None | LCS22A | CN□□0903□□ | Steel Shank | 14 | 11 | 30 | - | 15.5 | 15 | 0.8 | P-2F | - | LCL32N | - | - | ||
฿ 7,695.00 | 1 Piece(s) | 15 Day(s) | C (80° Diamond) | 20 | Minor Diameter | Right Handed | 150 | 16 | None | LCS22A | CN□□0903□□ | Steel Shank | 14 | 11 | 30 | - | 15.5 | 15 | 0.8 | P-2F | - | LCL32N | - | - | ||
฿ 48,728.00 | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 50 | Minor Diameter | Right Handed | 400 | 40 | Included | LCS4 | CN□□1204□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 10 | 27 | 55 | 88 | - | 37 | 0.8 | P-3 | LSC42BR | LCL4 | LSP4 | Rc1/2 | ||
฿ 64,848.00 | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 63 | Minor Diameter | Right Handed | 450 | 50 | Included | LCS4 | CN□□1204□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 8 | 35 | 65 | 63 | - | 47 | 0.8 | P-3 | LSC42BR | LCL4 | LSP4 | Rc1/2 |
How can we improve?
How can we improve?