1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Type, Negative / Lever Lock Type PCLNR/L (Part Number)

TGY MILLING HOLDERS

P Type, Negative / Lever Lock Type PCLNR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 3,811.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ20 mm)

 
Part Number
S20Q-PCLNL09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Application Selfishly Overall Length L1 Shank Diameter φD Lubrication Hole Y/N Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size B
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Deposit Lever Spring Standard Oil Hole

฿ 9,929.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) C (80° Diamond)25Minor DiameterLeft Handed18020NoneLCS22ACN□□0903□□Steel Shank121335-19180.8P-2F-LCL32N--

Loading...

  1. 1

Basic Information

Clamp Shape Lever Lock

Please check the type/dimensions/specifications of the part S20Q-PCLNL09 in the P Type, Negative / Lever Lock Type PCLNR/L series.

Products with similar specification

Part Number
PCLNR2525M0904
S16M-PCLNL09
S16M-PCLNR09
S20Q-PCLNR09
S25R-PCLNL09
S25R-PCLNR09
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Application Selfishly Overall Length L1 Shank Diameter φD Lubrication Hole Y/N Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size B
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Deposit Lever Spring Standard Oil Hole

฿ 4,287.00

1 Piece(s) 19 Day(s) Others--Right Handed150---CN□□0904□□---20-2525------

฿ 7,695.00

1 Piece(s) 19 Day(s) C (80° Diamond)20Minor DiameterLeft Handed15016NoneLCS22ACN□□0903□□Steel Shank141130-15.5150.8P-2F-LCL32N--

฿ 7,695.00

1 Piece(s) 15 Day(s) C (80° Diamond)20Minor DiameterRight Handed15016NoneLCS22ACN□□0903□□Steel Shank141130-15.5150.8P-2F-LCL32N--

฿ 9,929.00

1 Piece(s) 40 Day(s) C (80° Diamond)25Minor DiameterRight Handed18020NoneLCS22ACN□□0903□□Steel Shank121335-19180.8P-2F-LCL32N--

฿ 11,358.00

1 Piece(s) 19 Day(s) C (80° Diamond)32Minor DiameterLeft Handed20025NoneLCS22ACN□□0903□□Steel Shank111740-24230.8P-2F-LCL32N--

฿ 11,358.00

1 Piece(s) 19 Day(s) C (80° Diamond)32Minor DiameterRight Handed20025NoneLCS22ACN□□0903□□Steel Shank111740-24230.8P-2F-LCL32N--