(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ20 mm)
Part Number |
---|
T20R-PCLNR09C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Application | Selfishly | Overall Length L1 | Shank Diameter φD | Lubrication Hole Y/N | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING HOLDERS | 1 Piece(s) | Quote | C (80° Diamond) | 25 | Minor Diameter | Right Handed | 200 | 20 | Included | LCS22A | CN□□0903□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 12 | 13 | 35 | 49 | - | 18 | 0.8 | P-2F | - | LCL32N | - | Rc1/4 |
Loading...
Clamp Shape | Lever Lock |
---|
How can we improve?
How can we improve?