(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ20 mm)
Part Number |
---|
S50U-PCLNR12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Application | Selfishly | Overall Length L1 | Shank Diameter φD | Lubrication Hole Y/N | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,647.00 ฿ 23,595.24 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | C (80° Diamond) | 63 | Minor Diameter | Right Handed | 350 | 50 | None | LCS4 | CN□□1204□□ | Steel Shank | 8 | 35 | 65 | - | 47.5 | 47 | 0.8 | P-3 | LSC42BR | LCL4 | LSP4 | - |
Loading...
Clamp Shape | Lever Lock |
---|
Please check the type/dimensions/specifications of the part S50U-PCLNR12 in the P Type, Negative / Lever Lock Type PCLNR/L series.
Part Number |
---|
PCLNR2525M0904 |
S16M-PCLNL09 |
S16M-PCLNR09 |
T16Q-PCLNR09 |
T20R-PCLNR09C |
T25S-PCLNR09C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Application | Selfishly | Overall Length L1 | Shank Diameter φD | Lubrication Hole Y/N | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,287.00 | 1 Piece(s) | 19 Day(s) | Others | - | - | Right Handed | 150 | - | - | - | CN□□0904□□ | - | - | - | 20 | - | 25 | 25 | - | - | - | - | - | - | ||
฿ 7,695.00 | 1 Piece(s) | 19 Day(s) | C (80° Diamond) | 20 | Minor Diameter | Left Handed | 150 | 16 | None | LCS22A | CN□□0903□□ | Steel Shank | 14 | 11 | 30 | - | 15.5 | 15 | 0.8 | P-2F | - | LCL32N | - | - | ||
฿ 7,695.00 | 1 Piece(s) | 15 Day(s) | C (80° Diamond) | 20 | Minor Diameter | Right Handed | 150 | 16 | None | LCS22A | CN□□0903□□ | Steel Shank | 14 | 11 | 30 | - | 15.5 | 15 | 0.8 | P-2F | - | LCL32N | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | C (80° Diamond) | 20 | Minor Diameter | Right Handed | 180 | 16 | None | LCS22A | CN□□0903□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 14 | 11 | 27 | 59 | - | 15 | 0.8 | P-2F | - | LCL32N | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | C (80° Diamond) | 25 | Minor Diameter | Right Handed | 200 | 20 | Included | LCS22A | CN□□0903□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 12 | 13 | 35 | 49 | - | 18 | 0.8 | P-2F | - | LCL32N | - | Rc1/4 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | C (80° Diamond) | 32 | Minor Diameter | Right Handed | 250 | 25 | Included | LCS22A | CN□□0903□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 11 | 17 | 40 | 64 | - | 23 | 0.8 | P-2F | - | LCL32N | - | Rc1/4 |
How can we improve?
How can we improve?