1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

P Type, Negative / Lever Lock Type PCLNR/L (Part Number)

TGY MILLING HOLDERS

P Type, Negative / Lever Lock Type PCLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,811.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ20 mm)

 
Part Number
T50W-PCLNR12C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Application Selfishly Overall Length L1 Shank Diameter φD Lubrication Hole Y/N Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size B
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Deposit Lever Spring Standard Oil Hole

฿ 64,848.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) C (80° Diamond)63Minor DiameterRight Handed45050IncludedLCS4CN□□1204□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)8356563-470.8P-3LSC42BRLCL4LSP4Rc1/2

Loading...

  1. 1

Basic Information

Clamp Shape Lever Lock

Please check the type/dimensions/specifications of the part T50W-PCLNR12C in the P Type, Negative / Lever Lock Type PCLNR/L series.

Products with similar specification

Part Number
PCLNL2020K0904
PCLNL2525M0904
PCLNR2020K0904
PCLNR2525M0904
S16M-PCLNL09
S16M-PCLNR09
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Application Selfishly Overall Length L1 Shank Diameter φD Lubrication Hole Y/N Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size B
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Deposit Lever Spring Standard Oil Hole

฿ 3,811.00

1 Piece(s) 19 Day(s) Others--Left Handed125---CN□□0904□□---20-2020------

฿ 4,287.00

1 Piece(s) 19 Day(s) Others--Left Handed150---CN□□0904□□---20-2525------

฿ 3,811.00

1 Piece(s) 19 Day(s) Others--Right Handed125---CN□□0904□□---20-2020------

฿ 4,287.00

1 Piece(s) 19 Day(s) Others--Right Handed150---CN□□0904□□---20-2525------

฿ 7,695.00

1 Piece(s) 19 Day(s) C (80° Diamond)20Minor DiameterLeft Handed15016NoneLCS22ACN□□0903□□Steel Shank141130-15.5150.8P-2F-LCL32N--

฿ 7,695.00

1 Piece(s) 15 Day(s) C (80° Diamond)20Minor DiameterRight Handed15016NoneLCS22ACN□□0903□□Steel Shank141130-15.5150.8P-2F-LCL32N--