1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Designated Insert for JSXGR/L (Part Number)

Designated Insert for JSXGR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,154.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No Offset Screw-on Type for Front and Back Turning Cutting

 
Part Number
JXGL8070FA-J740
JXGL8070FA-TH10
JXGL8100FA-J740
JXGL8100FA-TH10
JXGL8150FA-J740
JXGL8150FA-TH10
JXGL8200FA-J740
JXGL8200FA-TH10
JXGL8200FN-J740
JXGL8200FN-TH10
JXGR8070FA-005-J740
JXGR8070FA-J740
JXGR8070FA-TH10
JXGR8100FA45-005-J740
JXGR8100FA45-J740
JXGR8100FA45-TH10
JXGR8100FA-005-J740
JXGR8100FA-J740
JXGR8100FA-TH10
JXGR8150FA50-005-J740
JXGR8150FA50-J740
JXGR8150FA50-TH10
JXGR8150FA-005-J740
JXGR8150FA-J740
JXGR8150FA-TH10
JXGR8180FA-005-J740
JXGR8180FA-J740
JXGR8180FA-TH10
JXGR8200FA-005-J740
JXGR8200FA-J740
JXGR8200FA-TH10
JXGR8200FN-005-J740
JXGR8200FN-J740
JXGR8200FN-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)
W (±0.05) Processable Groove Depth
(mm)
θ
(°)

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedJ740Coating0.030.74.515

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.030.74.515

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedJ740Coating0.031615

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.031615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedJ740Coating0.031.5615

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.031.5615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedJ740Coating0.032615

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.032615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedJ740Coating0.03260

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.03260

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.050.74.515

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.030.74.515

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.030.74.515

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.0514.515

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.0314.515

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.0314.515

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.051615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.031615

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.031615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.051.5515

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.031.5515

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.031.5515

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.051.5615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.031.5615

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.031.5615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.051.8615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.031.8615

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.031.8615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.052615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.032615

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.032615

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.05260

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.03260

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.03260

Loading...

  1. 1

Basic Information

Shape Others Application Grooving / Parting Available corners 2
Rake angle Positive φd(mm) 8 Dimension T(mm) 3.97
No. of Units Ordered(Pcs) 10