(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp-on system without offset for cutting off
Part Number |
---|
JCCL200F-005-J740 |
JCCL200F-J740 |
JCCL200F-TH10 |
JCCR200F-005-J740 |
JCCR200F-J740 |
JCCR200F-TH10 |
JCGN200FL-J740 |
JCGN200FL-TH10 |
JCGN200FR-J740 |
JCGN200FR-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | L (mm) | Dimension T (mm) | θ (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 15 | 4.8 | 15 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.03 | 15 | 4.8 | 15 | ||
฿ 756.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 15 | 4.8 | 15 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 15 | 4.8 | 15 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 15 | 4.8 | 15 | ||
฿ 756.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 15 | 4.8 | 15 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 20 | 3 | - | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.05 | 20 | 3 | - | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 20 | 3 | - | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.05 | 20 | 3 | - |
Loading...
Shape | Others | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Positive | Size W | 2 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?