1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for EVX (Part Number)

Insert for EVX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 579.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WCMT insert for TAC flush end mills with center blade, especially for multi-functional machining of steel, cast iron, and stainless steel

 
Part Number
WCMT06T308-D4-AH120
WCMT06T308-D4-AH140
WCMT050308-D4-AH120
WCMT050308-D4-AH140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Thickness s
(mm)
Size A
(mm)
Dimension C
(mm)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH1203.979.5256

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelAH1403.979.5256

฿ 579.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH1203.187.945

฿ 579.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelAH1403.187.945

Loading...

  1. 1

Basic Information

Grade Classification Coating θ(°) 7 Precision M
Honing Available No. of Units Ordered(Pcs) 10 Shape Figure 2