1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Type C Positive / Clamp-on Type CTFPR / Type L (Part Number)

Type C Positive / Clamp-on Type CTFPR / Type L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,374.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positive for Inner Diameter Blind Hole Cutting (from Minimum Machining Diameter φ16 mm)

 
Part Number
C12Q-CTFPL11
C12Q-CTFPR11
C16R-CTFPL11
C16R-CTFPR11
S12M-CTFPL11
S12M-CTFPR11
S16Q-CTFPL11
S16Q-CTFPR11
S20R-CTFPL16
S20R-CTFPR16
S25S-CTFPL16
S25S-CTFPR16
S32T-CTFPL16
S32T-CTFPR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size B
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Deposit Clamp Set Plate Small Screw

฿ 17,732.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 16Left Handed180125TP□□1103□□ (holeless)Carbide Shank69--110.4P-2.5-CSW-00-

฿ 17,732.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 16Right Handed180125TP□□1103□□ (holeless)Carbide Shank69--110.4P-2.5-CSW-00-

฿ 25,060.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 20Left Handed200165TP□□1103□□ (holeless)Carbide Shank411--150.4P-2.5-CSG-5S-

฿ 25,060.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 20Right Handed200165TP□□1103□□ (holeless)Carbide Shank411--150.4P-2.5-CSG-5S-

฿ 6,374.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 16Left Handed150123TP□□1103□□ (holeless)Steel Shank692511.5110.4P-2.5-CSW-00-

฿ 6,374.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 16Right Handed150123TP□□1103□□ (holeless)Steel Shank692511.5110.4P-2.5-CSW-00-

฿ 6,743.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 20Left Handed180163TP□□1103□□ (holeless)Steel Shank4113015150.4P-2.5-CSG-5S-

฿ 6,743.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed180163TP□□1103□□ (holeless)Steel Shank4113015150.4P-2.5-CSG-5S-

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 25Left Handed200203TP□□1603□□ (holeless)Steel Shank2134018.5180.8P-3-CSG-6S-

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed200203TP□□1603□□ (holeless)Steel Shank2134018.5180.8P-3-CSG-6S-

฿ 9,856.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 32Left Handed250253TP□□1603□□ (holeless)Steel Shank0174522.5230.8P-3-CSG-6-

฿ 9,856.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Right Handed250253TP□□1603□□ (holeless)Steel Shank0174522.5230.8P-3-CSG-6-

฿ 12,311.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 40Left Handed300323TP□□1603□□ (holeless)Steel Shank0225029.5300.8P-3PAT-32CSG-6M3×0.5×6

฿ 12,311.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 40Right Handed300323TP□□1603□□ (holeless)Steel Shank0225029.5300.8P-3PAT-32CSG-6M3×0.5×6

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Clamp Shape Clamp On
Clearance angle 11° Lubrication Hole Y/N Included