(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Inner Diameter Blind Hole Cutting (from Minimum Machining Diameter φ16 mm)
Part Number |
---|
S32T-CTFPL16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Clamp Set | Plate Small Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,311.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 300 | 32 | 3 | TP□□1603□□ (holeless) | Steel Shank | 0 | 22 | 50 | 29.5 | 30 | 0.8 | P-3 | PAT-32 | CSG-6 | M3×0.5×6 |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Clearance angle | 11° | Lubrication Hole Y/N | Included |
Please check the type/dimensions/specifications of the part S32T-CTFPL16 in the Type C Positive / Clamp-on Type CTFPR / Type L series.
Part Number |
---|
C12Q-CTFPR11 |
C16R-CTFPL11 |
C16R-CTFPR11 |
S12M-CTFPL11 |
S12M-CTFPR11 |
S32T-CTFPR16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Clamp Set | Plate Small Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,732.00 | 1 Piece(s) | 19 Day(s) | 16 | Right Handed | 180 | 12 | 5 | TP□□1103□□ (holeless) | Carbide Shank | 6 | 9 | - | - | 11 | 0.4 | P-2.5 | - | CSW-00 | - | ||
฿ 25,060.00 | 1 Piece(s) | 19 Day(s) | 20 | Left Handed | 200 | 16 | 5 | TP□□1103□□ (holeless) | Carbide Shank | 4 | 11 | - | - | 15 | 0.4 | P-2.5 | - | CSG-5S | - | ||
฿ 25,060.00 | 1 Piece(s) | 15 Day(s) | 20 | Right Handed | 200 | 16 | 5 | TP□□1103□□ (holeless) | Carbide Shank | 4 | 11 | - | - | 15 | 0.4 | P-2.5 | - | CSG-5S | - | ||
฿ 6,374.00 | 1 Piece(s) | 19 Day(s) | 16 | Left Handed | 150 | 12 | 3 | TP□□1103□□ (holeless) | Steel Shank | 6 | 9 | 25 | 11.5 | 11 | 0.4 | P-2.5 | - | CSW-00 | - | ||
฿ 6,374.00 | 1 Piece(s) | 15 Day(s) | 16 | Right Handed | 150 | 12 | 3 | TP□□1103□□ (holeless) | Steel Shank | 6 | 9 | 25 | 11.5 | 11 | 0.4 | P-2.5 | - | CSW-00 | - | ||
฿ 12,311.00 | 1 Piece(s) | 40 Day(s) | 40 | Right Handed | 300 | 32 | 3 | TP□□1603□□ (holeless) | Steel Shank | 0 | 22 | 50 | 29.5 | 30 | 0.8 | P-3 | PAT-32 | CSG-6 | M3×0.5×6 |
How can we improve?
How can we improve?