(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Inner Diameter Blind Hole Cutting (from Minimum Machining Diameter φ16 mm)
Part Number |
---|
S20R-CTFPL16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Clamp Set | Plate Small Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,611.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 25 | Left Handed | 200 | 20 | 3 | TP□□1603□□ (holeless) | Steel Shank | 2 | 13 | 40 | 18.5 | 18 | 0.8 | P-3 | - | CSG-6S | - |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Clearance angle | 11° | Lubrication Hole Y/N | Included |
Please check the type/dimensions/specifications of the part S20R-CTFPL16 in the Type C Positive / Clamp-on Type CTFPR / Type L series.
Part Number |
---|
C16R-CTFPR11 |
S12M-CTFPL11 |
S12M-CTFPR11 |
S20R-CTFPR16 |
S25S-CTFPL16 |
S25S-CTFPR16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Clamp Set | Plate Small Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,060.00 | 1 Piece(s) | 15 Day(s) | 20 | Right Handed | 200 | 16 | 5 | TP□□1103□□ (holeless) | Carbide Shank | 4 | 11 | - | - | 15 | 0.4 | P-2.5 | - | CSG-5S | - | ||
฿ 6,374.00 | 1 Piece(s) | 19 Day(s) | 16 | Left Handed | 150 | 12 | 3 | TP□□1103□□ (holeless) | Steel Shank | 6 | 9 | 25 | 11.5 | 11 | 0.4 | P-2.5 | - | CSW-00 | - | ||
฿ 6,374.00 | 1 Piece(s) | 15 Day(s) | 16 | Right Handed | 150 | 12 | 3 | TP□□1103□□ (holeless) | Steel Shank | 6 | 9 | 25 | 11.5 | 11 | 0.4 | P-2.5 | - | CSW-00 | - | ||
฿ 8,611.00 | 1 Piece(s) | 40 Day(s) | 25 | Right Handed | 200 | 20 | 3 | TP□□1603□□ (holeless) | Steel Shank | 2 | 13 | 40 | 18.5 | 18 | 0.8 | P-3 | - | CSG-6S | - | ||
฿ 9,856.00 | 1 Piece(s) | 19 Day(s) | 32 | Left Handed | 250 | 25 | 3 | TP□□1603□□ (holeless) | Steel Shank | 0 | 17 | 45 | 22.5 | 23 | 0.8 | P-3 | - | CSG-6 | - | ||
฿ 9,856.00 | 1 Piece(s) | 15 Day(s) | 32 | Right Handed | 250 | 25 | 3 | TP□□1603□□ (holeless) | Steel Shank | 0 | 17 | 45 | 22.5 | 23 | 0.8 | P-3 | - | CSG-6 | - |
How can we improve?
How can we improve?