1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Cut Series PRO27-CUT【10 Pieces Per Package】 (Part Number)

NRB GRIND STONES

Pro Cut Series PRO27-CUT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,177.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double-sided reinforcement structure provides phenomenal durability and high safety. Special manufacturing method maintains sharpness even when used for difficult to cut materials such as stainless steel. The offset shape makes it ideal for cutting and spot-grinding corners.

[Features]
· A double-side-reinforced cutting grindstone with an offset shape suitable for cutting corners

 
Part Number
PRO27C10023-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,177.43

NRB GRIND STONES 1 Pack(s)

10 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Offset Type work material general steel / Stainless Steel / Alloy Steel Abrasive material A
Particle Size(#) 30 Hardness P Outer Diameter(mm) 100
Blade thickness(mm) 2.3 Internal Diameter(mm) 15 Features Durability emphasized
Maximum operating rotation speed(m/s) 80 Reinforcing material (glass cloth)(Sheets) 2 Number Contained In A Packet(Sheets) 10
Manufacturer Product Code PRO27-CUT100 X 2.3 X 15A 30 P

Please check the type/dimensions/specifications of the part PRO27C10023-30 in the Pro Cut Series PRO27-CUT series.