1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Cut Series PRO1-CUT【10 Pieces Per Package】 (Part Number)

Pro Cut Series PRO1-CUT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,053.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double-sided reinforcement structure provides phenomenal durability and high safety. Special manufacturing method maintains sharpness even when used for difficult to cut materials such as stainless steel. Offset-type PRO 27 CUT is also available.

[Features]
· Double-sided reinforced cutting grindstone with phenomenal durability and high safety

 
Part Number
PRO1C10523-30
PRO1C12526-30
PRO1C18026-30
PRO1C20526-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Manufacturer Product Code

฿ 1,053.34

NRB GRIND STONES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1052.315PRO1-CUT105 X 2.3 X 15A 30 P

฿ 1,838.05

NRB GRIND STONES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1252.622PRO1-CUT125 X 2.6 X 22A 30 P

฿ 2,750.79

NRB GRIND STONES 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1802.622PRO1-CUT180 X 2.6 X 22A 30 P

฿ 3,203.19

NRB GRIND STONES 1 Pack(s)

10 Pieces Per Package

3 Day(s) 2052.622PRO1-CUT205 X 2.6 X 22A 30 P

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel / Alloy Steel Abrasive material A
Particle Size(#) 30 Hardness P Features Durability emphasized
Maximum operating rotation speed(m/s) 80 Reinforcing material (glass cloth)(Sheets) 2 Number Contained In A Packet(Sheets) 10