1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMSanding Sponge (Part Number)

3M<SUP>TM</SUP>Sanding Sponge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 85.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum oxide abrasive grain is applied to the sponge polishing agent, giving it both polishing power and flexibility.

 
Part Number
5081ASD
5082ASD
5084ASD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrade Finish equivalent count

฿ 101.67

FINISHING TOOLS 10 Piece(s) Same day Medium (M)#120~#180

฿ 101.67

FINISHING TOOLS 10 Piece(s) Same day Fine (F)#240~#320

฿ 85.42

FINISHING TOOLS 10 Piece(s) 1 Day(s) Ultra Fine (UF)#800~#1000

Loading...

  1. 1

Basic Information

Sheet Type Polyurethane (Sponge) Usage Hand polish Abrasive material Aluminum oxide
Width(mm) 114 Length(mm) 140 Number Contained In A Packet(Sheets) 10
Application Useful for decorative finishing of metal and resin, coated surface polishing, FRP, and also useful as a dirt remover for plastic