1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ScotchBrite TM Shaft-Attached Unifoil【1-5 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 475.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a product mounted with a 6 mm shaft in order to use it easily with a collet chuck type internal grinder.

[Features]
· Choose from a wide range of hardnesses and grades to suit the purpose.
· CNSU: 6 shafts were joined to the CNS uni-wheel.
· Use with a collet chuck type grinder.

 
Part Number
CNSU-25-25-6
CU5AFJIKU
CU7AMJIKU
SUJIKU
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFinish equivalent count
(#)
Abrasive material Grade Color Max. Rotational Speed
(rpm)

฿ 3,883.00

S3M FINISHING TOOLS 1 Pack(s)

5 Pieces Per Package

20 Day(s) 120Silicon Carbide (S)XCS (extra coarse)Black20000

฿ 475.67

S3M FINISHING TOOLS 5 Piece(s) 5 Day(s) 220Aluminum Oxide (A)F (fine)Pale Brown24000

฿ 760.00

S3M FINISHING TOOLS 5 Piece(s) 5 Day(s) 180Aluminum Oxide (A)M (Medium)Pale Brown24000

฿ 543.00

S3M FINISHING TOOLS 5 Piece(s) 1 Day(s) 220Silicon Carbide (S)F (fine)Gray24000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Outer Diameter(mm) 25
Width(mm) 25 Shaft Diameter(mm) 6 Number Contained In A Packet(Sheets) 5
Notes Particle Size is Equivalent Count