1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Spiral Brush (Nylon) (Part Number)

Micro Spiral Brush (Nylon)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,412.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pipe type which supports automation. U-turn type tip treatment, so it does not scratch the workpiece, and supports most small holes, from 1φ to 12φ.

[Features]
· The micro spiral brush supports automation, and saves labor significantly in post-processing treatment.
· Pipe type which supports automation.
· The tip is a U-turn type, helping prevent workpieces from becoming damaged.

 
Part Number
IMS-1.9N
IMS-1.27N
IMS-2.2N
IMS-3.2N
IMS-3.8N
IMS-4.3N
IMS-5.5N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)

฿ 1,413.76

BRUSH 1 Piece(s) 6 Day(s) 1.91φ0.120

฿ 1,637.71

BUR BRUSH 1 Piece(s) 7 Day(s) 1.27φ0.120

฿ 1,624.19

BUR BRUSH 1 Piece(s) 5 Day(s) 2.2φ0.125

฿ 1,426.06

BUR BRUSH 1 Piece(s) 6 Day(s) 3.2φ0.130

฿ 1,412.55

BUR BRUSH 1 Piece(s) 5 Day(s) 3.8φ0.130

฿ 1,428.00

BUR BRUSH 1 Piece(s) 5 Day(s) 4.3φ0.230

฿ 1,428.00

BUR BRUSH 1 Piece(s) 3 Day(s) 5.5φ0.230

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Spiral brush Overall Length(mm) 70