(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The brush wire uses an integral ring structure and HT carbon steel (high tension heat treated steel wire) in a knot (twist) shape to provide strong polishing power and a long service life. Since it can be used not just as a single unit but also layered as a double-width brush, it can also be used for dedicated machines and not just for bench grinders.
[Features]
· For desktop grinders.
· A complete balance.
· It can be used as a double-width brush either singly or in several layers.
· Long product life.
· Integral ring structure.
· HT Carbon Steel (High Tension Heat Treated Steel Wire) Used
Part Number |
---|
WST-3 |
WST-4 |
WST-6 |
WST-8 |
WST-10 |
WST-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hair material | Outer Diameter (mm) | Wire diameter (mm) | Hole Diameter (mm) | Thickness (mm) | Maximum Number of Rotation (rpm) | Wire diameter ( Wire rods / wire diameter) (mm) | Order Number (Manufacturer Order Code) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | Steel | 76 | 0.3 | 12.7-9.5 | 18 | 22000 | SW0.3 | 000910400 | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | Steel | 102 | 0.3 | 12.7-9.5 | 18 | 20000 | SW0.3 | 000913400 | ||
฿ 10,358.00 | BUR BRUSH | 1 Piece(s) | 16 Day(s) | Stainless Steel | 152 | 0.3 | 50.8 | 22 | 8000 | SW0.3 | 000916000 | ||
฿ 12,658.00 | BUR BRUSH | 1 Piece(s) | 16 Day(s) | Steel | 203 | 0.41 | 50.8 | 22 | 6000 | SW0.41 | 000943000 | ||
฿ 18,742.00 ฿ 14,993.60 | BUR BRUSH | 1 Piece(s) | 16 Day(s) | Steel | 254 | 0.58 | 50.8 | 25 | 4500 | SW0.58 | 000949000 | ||
฿ 999,999,999.00 | BUR BRUSH | 1 Piece(s) | Quote | Stainless Steel | 305 | 0.58 | 50.8 | 36 | 3600 | SW0.58 | 000954000 |
Loading...
Product Type | Wheel Type Brush |
---|
How can we improve?
How can we improve?