1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Bubble Level for General Purpose (Part Number)

NGS LEVEL

Precision Bubble Level for General Purpose
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,387.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air bubble level for general craftwork such as leveling, measurement of microscopic inclination, machine assembly and installation.
[Features]
· The main unit is cast iron (FC250) and completely seasoned.
· A level that retains high precision with highly-accurate lapping finish.
· Sensitivity: 0.02 mm/m.
[Applications]
· Uses a bubble tube to gauge whether objects are level or slightly tilted and can be used for assembling and installing machinery for general machining purposes.

 
Part Number
FLW-150002 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,387.00

฿ 12,309.60

NGS LEVEL 1 Piece(s) 47 Day(s)

Loading...

  1. 1

Basic Information

Product Model Level Gauge Length(mm) 150 Magnet None
Height(mm) 44 Thickness(mm) 42 External Output Signal(Yes / No) NA
Measurement surface overall length(mm) 150 Display(Digital / Analog) Analog Trusco Code -
Sensitivity(mm/m) 0.02 Mass(g) 1600

Please check the type/dimensions/specifications of the part FLW-150002 in the Precision Bubble Level for General Purpose series.