1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Lifter

NGS MAGNET TOOLS

Magnet Lifter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,835.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lifting magnet tool that enables steel sheets, etc., to be adsorbed and transported without being directly touched by workers.
[Features]
· Magnets can be turned On/Off easily with lever operation.
[Applications]
· Used for adsorption, movement, transportation and the like of magnetic materials such as rolled iron plates and copper.

 
Part Number
ML-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,835.15

NGS MAGNET TOOLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Lifting Magnet Method Permanent Magnet Type Product Model Hand Lift Adsorption Force(N) 1500
Magnetic force ON/OFF switch lever(Yes / No) Available Material Ferrite Magnet, Main Body: Steel Application For transport of rolled steel sheets and other magnetized sheet materials

Please check the type/dimensions/specifications of the part ML-150 in the Magnet Lifter series.