1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Box BB-180 (Part Number)

ANGLE

Bevel Box BB-180
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,201.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact digital angle gauge that can be used even in a small space, conventionally impossible.
[Features]
· Zero setting is possible at an arbitrary position.
· With auto off function. (Approximately 5 minutes)
· With base magnet.
[Applications]
· Precision angle measurement instrument used as a reference for angle measurements, assembly, and machining for machinery, molds, and jig tools, etc.

Features

●Convenient for comparative measurement because it can set 0 at any position.
●With bottom magnet.

Usage

●Angle measurements of machines, molding die, jigs and tools.

Specification

●Measurement Range(°):±180.0
●Minimum Display(°):0.1
●Reading Precision (°):±0.2
●SPQ(piece):1
●Power Supply: Lithium Coin Cell Battery (CR2032) x 1(accessory)

Materials

●Main Body: Aluminum
Part Number
BB-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,201.00

ANGLE 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Digital Goniometer Measuring Range 0 ~ 180° Minimum Display(°) 0.1
Measurement surface overall length(mm) 51 Display(Digital / Analog) Digital Material Aluminum (plastic front and back faces), with bottom magnet
Measurement Range Details ±180.0 Power Supply CR2032 (Lithium Battery) for Tests, 1 Piece Operating Temperature Range(°C) 5~45
Reading accuracy(°) ±0.2 Repeatability 0.1゜

Please check the type/dimensions/specifications of the part BB-180 in the Bevel Box BB-180 series.