1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cobalt Tapered Shank Drill COTD (Part Number)

Cobalt Tapered Shank Drill COTD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,410.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose cobalt drill that can handle anything from steel to stainless steel and aluminum.
[Features]
· Cobalt HSS with excellent wear resistance and heat resistance is used for the main body.

Part Number
COTD7.0
COTD7.1
COTD7.2
COTD7.3
COTD7.4
COTD7.5
COTD7.6
COTD7.7
COTD7.8
COTD7.9
COTD8.0
COTD8.1
COTD8.2
COTD8.3
COTD8.4
COTD8.5
COTD8.6
COTD8.7
COTD8.8
COTD8.9
COTD9.0
COTD9.1
COTD9.2
COTD9.3
COTD9.4
COTD9.5
COTD9.6
COTD9.7
COTD9.8
COTD9.9
COTD10.0
COTD10.1
COTD10.2
COTD10.3
COTD10.4
COTD10.5
COTD10.6
COTD10.7
COTD10.8
COTD10.9
COTD11.0
COTD11.1
COTD11.2
COTD11.3
COTD11.4
COTD11.5
COTD11.6
COTD11.7
COTD11.8
COTD11.9
COTD12.0
COTD12.1
COTD12.2
COTD12.3
COTD12.4
COTD12.5
COTD12.6
COTD12.7
COTD12.8
COTD12.9
COTD13.0
COTD13.1
COTD13.2
COTD13.3
COTD13.4
COTD13.5
COTD13.6
COTD13.7
COTD13.8
COTD13.9
COTD14.0
COTD14.1
COTD14.2
COTD14.3
COTD14.4
COTD14.5
COTD14.6
COTD14.7
COTD14.8
COTD14.9
COTD15.0
COTD15.1
COTD15.2
COTD15.4
COTD15.5
COTD15.6
COTD15.7
COTD15.8
COTD15.9
COTD16.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank MT No

฿ 1,410.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 7751551

฿ 1,785.01

NCH DRILL 1 Piece(s) 5 Day(s) 7.1781581

฿ 1,785.32

NCH DRILL 1 Piece(s) 5 Day(s) 7.2781581

฿ 1,785.78

NCH DRILL 1 Piece(s) 5 Day(s) 7.3781581

฿ 1,786.09

NCH DRILL 1 Piece(s) 5 Day(s) 7.4781581

฿ 1,597.89

NCH DRILL 1 Piece(s) 5 Day(s) 7.5781581

฿ 1,815.91

NCH DRILL 1 Piece(s) 5 Day(s) 7.6821621

฿ 1,816.22

NCH DRILL 1 Piece(s) 5 Day(s) 7.7821621

฿ 1,816.68

NCH DRILL 1 Piece(s) 5 Day(s) 7.8821621

฿ 1,817.15

NCH DRILL 1 Piece(s) 5 Day(s) 7.9821621

฿ 1,520.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 8821621

฿ 1,922.10

NCH DRILL 1 Piece(s) 5 Day(s) 8.1851681

฿ 1,922.72

NCH DRILL 1 Piece(s) 5 Day(s) 8.2851681

฿ 1,923.19

NCH DRILL 1 Piece(s) 5 Day(s) 8.3851681

฿ 1,923.65

NCH DRILL 1 Piece(s) 5 Day(s) 8.4851681

฿ 1,560.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 8.5851681

฿ 2,047.96

NCH DRILL 1 Piece(s) 9 Day(s) 8.6881721

฿ 2,048.42

NCH DRILL 1 Piece(s) 5 Day(s) 8.7881721

฿ 2,049.04

NCH DRILL 1 Piece(s) 5 Day(s) 8.8881721

฿ 2,049.51

NCH DRILL 1 Piece(s) 5 Day(s) 8.9881721

฿ 1,690.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 9881721

฿ 2,164.14

NCH DRILL 1 Piece(s) 5 Day(s) 9.1921751

฿ 2,164.75

NCH DRILL 1 Piece(s) 5 Day(s) 9.2921751

฿ 2,165.22

NCH DRILL 1 Piece(s) 5 Day(s) 9.3921751

฿ 2,165.84

NCH DRILL 1 Piece(s) 5 Day(s) 9.4921751

฿ 1,760.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 9.5921751

฿ 2,271.55

NCH DRILL 1 Piece(s) 5 Day(s) 9.6951781

฿ 2,272.17

NCH DRILL 1 Piece(s) 5 Day(s) 9.7951781

฿ 2,272.79

NCH DRILL 1 Piece(s) 5 Day(s) 9.8951781

฿ 2,273.41

NCH DRILL 1 Piece(s) 5 Day(s) 9.9951781

฿ 1,810.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 10951781

฿ 2,307.93

NCH DRILL 1 Piece(s) 5 Day(s) 10.1981821

฿ 2,308.70

NCH DRILL 1 Piece(s) 9 Day(s) 10.2981821

฿ 2,309.32

NCH DRILL 1 Piece(s) 9 Day(s) 10.3981821

฿ 2,309.94

NCH DRILL 1 Piece(s) 5 Day(s) 10.4981821

฿ 1,910.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 10.5981821

฿ 2,415.96

NCH DRILL 1 Piece(s) 5 Day(s) 10.61021851

฿ 2,416.58

NCH DRILL 1 Piece(s) 5 Day(s) 10.71021851

฿ 2,417.36

NCH DRILL 1 Piece(s) 5 Day(s) 10.81021851

฿ 2,417.98

NCH DRILL 1 Piece(s) 5 Day(s) 10.91021851

฿ 1,980.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 111021851

฿ 2,490.90

NCH DRILL 1 Piece(s) 5 Day(s) 11.11051881

฿ 2,491.52

NCH DRILL 1 Piece(s) 5 Day(s) 11.21051881

฿ 2,492.29

NCH DRILL 1 Piece(s) 5 Day(s) 11.31051881

฿ 2,493.07

NCH DRILL 1 Piece(s) 5 Day(s) 11.41051881

฿ 2,080.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 11.51051881

฿ 2,665.47

NCH DRILL 1 Piece(s) 5 Day(s) 11.61081921

฿ 2,666.24

NCH DRILL 1 Piece(s) 5 Day(s) 11.71081921

฿ 2,667.02

NCH DRILL 1 Piece(s) 5 Day(s) 11.81081921

฿ 2,667.79

NCH DRILL 1 Piece(s) 5 Day(s) 11.91081921

฿ 2,210.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 121081921

฿ 2,793.03

NCH DRILL 1 Piece(s) 5 Day(s) 12.11121951

฿ 2,793.80

NCH DRILL 1 Piece(s) 5 Day(s) 12.21121951

฿ 2,794.73

NCH DRILL 1 Piece(s) 5 Day(s) 12.31121951

฿ 2,795.51

NCH DRILL 1 Piece(s) 5 Day(s) 12.41121951

฿ 2,330.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 12.51121951

฿ 2,873.13

NCH DRILL 1 Piece(s) 5 Day(s) 12.61151981

฿ 2,874.06

NCH DRILL 1 Piece(s) 5 Day(s) 12.71151981

฿ 2,874.83

NCH DRILL 1 Piece(s) 5 Day(s) 12.81151981

฿ 2,875.76

NCH DRILL 1 Piece(s) 5 Day(s) 12.91151981

฿ 2,410.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 131151981

฿ 3,006.45

NCH DRILL 1 Piece(s) 5 Day(s) 13.11182021

฿ 3,007.38

NCH DRILL 1 Piece(s) 9 Day(s) 13.21182021

฿ 3,008.31

NCH DRILL 1 Piece(s) 9 Day(s) 13.31182021

฿ 3,216.65

NCH DRILL 1 Piece(s) 5 Day(s) 13.41182021

฿ 2,530.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 13.51182021

฿ 3,111.36

NCH DRILL 1 Piece(s) 5 Day(s) 13.61222051

฿ 3,112.29

NCH DRILL 1 Piece(s) 5 Day(s) 13.71222051

฿ 3,113.22

NCH DRILL 1 Piece(s) 7 Day(s) 13.81222051

฿ 3,114.30

NCH DRILL 1 Piece(s) 5 Day(s) 13.91222051

฿ 2,620.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 141222051

฿ 3,518.28

NCH DRILL 1 Piece(s) 9 Day(s) 14.11222222

฿ 3,519.52

NCH DRILL 1 Piece(s) 5 Day(s) 14.21222222

฿ 3,520.61

NCH DRILL 1 Piece(s) 9 Day(s) 14.31222222

฿ 3,521.69

NCH DRILL 1 Piece(s) 9 Day(s) 14.41222222

฿ 2,930.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 14.51222222

฿ 3,619.44

NCH DRILL 1 Piece(s) 5 Day(s) 14.61252252

฿ 3,620.52

NCH DRILL 1 Piece(s) 5 Day(s) 14.71252252

฿ 3,621.76

NCH DRILL 1 Piece(s) 5 Day(s) 14.81252252

฿ 3,623.00

NCH DRILL 1 Piece(s) 5 Day(s) 14.91252252

฿ 3,030.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 151252252

฿ 3,791.65

NCH DRILL 1 Piece(s) 5 Day(s) 15.11282282

฿ 3,792.89

NCH DRILL 1 Piece(s) 5 Day(s) 15.21282282

฿ 3,795.21

NCH DRILL 1 Piece(s) 5 Day(s) 15.41282282

฿ 3,180.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 15.51282282

฿ 3,958.87

NCH DRILL 1 Piece(s) 5 Day(s) 15.61302302

฿ 3,960.11

NCH DRILL 1 Piece(s) 5 Day(s) 15.71302302

฿ 3,961.50

NCH DRILL 1 Piece(s) 5 Day(s) 15.81302302

฿ 3,962.74

NCH DRILL 1 Piece(s) 5 Day(s) 15.91302302

฿ 3,370.00

TAPER SHANK COBALT DRILL 10 Piece(s) 5 Day(s) 161302302

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS Shank Type Taper shank
Coating Y/N NA tip angle(Degree) 135