1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Benchtop Drill Press TB-1131K/TB-2131 (Part Number)

DRILL MACHINE

Benchtop Drill Press TB-1131K/TB-2131
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,858.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For stable drilling work from metal and non-metallic to wood and plastic.
[Features]
· For drilling wood and metal.
· Vise capability width 63.5 × 50 mm gripping capacity (benchtop drill press TB-1131K).
· Vise capability width 85 × 80 mm gripping capacity (benchtop drill press TB-2131).

 
Part Number
TB-1131K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,858.76

DRILL MACHINE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Desktop Drilling Machine Power Supply(V) Single-phase 100 Table dimensions (square)(mm) 165×165
Table dimensions(mm) Square Model: Width 162 x Depth 162 Rotation speed (50 Hz)(min-1) 515・915・1430・1950・2580 Rotation speed (60 Hz)(min-1) 620・1100・1720・2340・3100
Height(mm) 580 Chuck capacity(mm) 1.5~13 Cord(m) 1.8
Weight(g) 20000