(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic tool for polishing.
[Features]
· For belt width of 20 mm.
· Easy belt replacement. Locks automatically when the arm is tightened.
· Grinding is possible on 3 surfaces: the arm top, bottom and tip.
· Arm angle can be adjusted by 90 degrees. Angle can be changed by adjusting 1 thumb screw.
· With a dust cover that prevents scattering of cutting chips.
· Various roller heads.
[Applications]
· For aluminum die-cast and forged product burr removal, vehicle sheet metal work, rust removal, welding burrs, spatter removal.
Belt Dimensions (Width)(mm) | 20 | Belt Dimensions (Length)(mm) | 520 | Overall Length(mm) | 398 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 16000 | Belt speed(m/min) | 2500 |
Air Consumption Amount(m³/min) | 0.6 | Ventilation | Rear | Material | Aluminum |
Application | Heavy Polishing Work | JAN Code | 4907587304988 | Hose fitting | Rc 1/4 |
Weight(g) | 1300 | Accessory | Plug (BPB-2), L-wrench (H2) |
Please check the type/dimensions/specifications of the part GTBS20 in the Air Belt Sander GT-BS20 series.
How can we improve?
How can we improve?