(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mount (retainer ring type).
· Rear Ventilation
Part Number |
---|
GT3900VP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 47,757.00 ฿ 37,049.88 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Max. Tightening Torque(N▪m) | 1716 | Socket Plug Angle(mm) | 25.4 | Capacity Bolt Diameter(φ/mm) | 39 |
---|---|---|---|---|---|
Hammer Type | V Hammer | Number Of Rotations(rpm) | 4200 | Operating Air Pressure(Mpa) | 0.6–0.8 |
Air Consumption Amount(m³/min) | 0.7 | Ventilation | Rear | JAN Code | 4907587304971 |
Hose fitting | Rc 3/8 | Overall Length(mm) | 268 | Weight(g) | 7950 |
Accessory | Plug (BPB-3), L-wrench (H5, H6) | Practical Torque Range(N▪m) | 490~1716 | Application Air Hose Inner Diameter(mm) | 12.7 |
Please check the type/dimensions/specifications of the part GT3900VP in the Air-Impact Wrench, Lightweight Type GT3900VP series.
How can we improve?
How can we improve?