(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 6.35 bit sleeve type.
· With silencer device.
Capacity Screw Dimension(mm) | 4–5 | Bit Socket(mm) | 6.35 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Max. Tightening Torque(N▪m) | 25 | Number of load-free rotations(rpm) | 14000 | Air Consumption Amount(m³/min) | 0.2 |
Ventilation | Forward | Overall Length(mm) | 180 | JAN Code | 4907587301185 |
Capability (Nomal Thread)(mm) | 4.0–5.0 | Capability (Tapping Thread)(mm) | 3.5~4.0 | Capability (Wood Thread)(mm) | 2.7 to 3.5 |
Capability (Bolt)(mm) | 4.0–5.0 | Hose fitting | G 1/4 | Weight(g) | 585 |
Accessory | Bit (A14 (+)2 x 65G) Outlet (BPN-2F) | Application Air Hose Inner Diameter(mm) | 6.35 | Specifications | With silencer device |
Please check the type/dimensions/specifications of the part GTS4.5DR in the Pneumatic Screwdriver, Impact Type GTS4.5DR series.
How can we improve?
How can we improve?