- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Disposable Dust Mask 6000 Series
(i)Caution
- จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
ขออภัยในความไม่สะดวก
Due to the situation of New Corona Virus, protective products such as masks are in short supply.
Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
Delivery delay may occur for those non-stock items already purchased for production issues.
Apologizes for the inconvenience.
Specifications of KD6001
-
- Product applications
- Disposable Dust Collector
-
- Product Model
- Mask body
-
- Standard
- DS1
-
- Time limit of use
- 12 hour
-
- Test Number
- TM267 No.
-
- Powder Dust Collection Efficiency
- 83 % or more
-
- Intake / Exhaust Resistance
- 30 Pa or Less
-
- Wetting Resistance Value
- 40 Pa or Less
-
- Amount Of Content
- 1 Box (20 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,747.88
|
DISPOSABLE DUST MASKS
|
1 Pack(s)
|
20 Pieces Per Package
|
|
10 Day(s)
|
1 Box (20 Sheets) |
Basic Specifications
-
- Product applications
- Disposable Dust Collector
-
- Product Model
- Mask body
-
- Standard
- DS1
-
- Time limit of use
- 12 hour
-
- Test Number
- TM267 No.
-
- Powder Dust Collection Efficiency
- 83 % or more
-
- Intake / Exhaust Resistance
- 30 Pa or Less
-
- Wetting Resistance Value
- 40 Pa or Less
-
- Amount Of Content
- 1 Box (20 Sheets)
Product Description
A disposable dust mask (for fine powder dust).
[Features]
· Japan certification rated product.
· Protective glasses won't fog up when worn with this mask, enabling comfortable work.
· Lightweight and easy to handle, with a wide filter surface area for easier breathing.
· Talking is possible even with the mask on.
[Applications]
· Usage classification DS1/DS2 compliant.
· Optimal for grinding, polishing, construction/disassembly, and other dust-generating operations (DS1).
· Optimal even for work in locations where metal fumes (including soldering fumes) are generated (DS2).
Specifications of KD6001
-
- Product applications
- Disposable Dust Collector
-
- Product Model
- Mask body
-
- Standard
- DS1
-
- Time limit of use
- 12 hour
-
- Test Number
- TM267 No.
-
- Powder Dust Collection Efficiency
- 83 % or more
-
- Intake / Exhaust Resistance
- 30 Pa or Less
-
- Wetting Resistance Value
- 40 Pa or Less
-
- Amount Of Content
- 1 Box (20 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,747.88
|
DISPOSABLE DUST MASKS
|
1 Pack(s)
|
20 Pieces Per Package
|
|
10 Day(s)
|
1 Box (20 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?