1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pneumatic Screwdriver, Oil Extra Series GT-PLXD (Part Number)

VSL AIRELECTORICTOOL

Pneumatic Screwdriver, Oil Extra Series GT-PLXD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,412.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air impact driver with low noise and low vibration.
[Features]
· Capacity: Regular screw diameter: 4 to 5 mm.
· Oil lubricated type. Quiet and low vibration type.
· Small, lightweight, high speed rotating air driver.
[Applications]
· For assembling sites, recycling factories and small sashes.

 
Part Number
GTPLXD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,412.97

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N·m) 19.5 Chuck Method Bit Sleeve Type Bit Insertion Point(mm) 6.35
Capacity Screw Size(mm) 4–5 Exhaust 360° Operating Air Pressure(Mpa) 0.6
Number of No-load Revolutions(min-1) 11000 Air Consumption(m3/min) 0.35 Total Length(mm) 198.5
Capacity (Regular Screws)(mm) 4–5 Capacity (Tapping Screws)(mm) 3.8 to 4.2 Capacity (Wood Screws)(mm) 3.3 to 3.8
Capacity (bolts)(mm) 4–5 Hose Joint G 1/4 Weight(g) 670
Accessories Bit (A14 +2 x 65G) Outlet (BPN-2F)

Please check the type/dimensions/specifications of the part GTPLXD in the Pneumatic Screwdriver, Oil Extra Series GT-PLXD series.