1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Lubricated Pneumatic Screwdriver GTP6LXD (Part Number)

VSL AIRELECTORICTOOL

Oil Lubricated Pneumatic Screwdriver GTP6LXD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,819.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 6.35 bit sleeve type.
· With silencer device/rear exhaust.
· Accessories: hydraulic oil VG-10 for rotary parts, hydraulic oil VG-32 for impact parts

 
Part Number
GTP6LXD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,819.46

฿ 14,120.24

VSL AIRELECTORICTOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N·m) 48 Bit Insertion Point(mm) 6.35 Capacity Screw Size(mm) 5–6
Exhaust Rear Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(min-1) 12500
Air Consumption(m3/min) 0.45 Total Length(mm) 184 Capacity (Regular Screws)(mm) 5.0~6.0
Capacity (Tapping Screws)(mm) 4.0–4.5 Capacity (Wood Screws)(mm) 3.6~4.1 Capacity (bolts)(mm) 5.0~6.0
Hose Joint Rc 1/4 Weight(g) 876 Accessories Bit (A14 +2 x 65G) Outlet (BPB2)

Please check the type/dimensions/specifications of the part GTP6LXD in the Oil Lubricated Pneumatic Screwdriver GTP6LXD series.