1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Lubricated Pneumatic Impact Wrench GTP60XW (Part Number)

VSL AIRELECTORICTOOL

Oil Lubricated Pneumatic Impact Wrench GTP60XW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,865.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount (pin lock type).
· With silencer device/rear exhaust.
· Accessories: hydraulic oil VG-10 for rotary parts, hydraulic oil VG-32 for impact parts

 
Part Number
GTP60XW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,865.03

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 57.2 Socket Plug Angle(mm) 9.5 Capacity Bolt Diameter(φ/mm) 6.0~8.0
Hammer Type Double Number Of Rotations(rpm) 7500 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.38 Ventilation Rear JAN Code 4907587302182
Capability (Bolt)(mm) 6–8 Hose fitting Rc 1/4 Overall Length(mm) 169.4
Weight(g) 1100 Accessory Plug (BPB-2) Practical Torque Range(N▪m) 49~116.8
Application Air Hose Inner Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part GTP60XW in the Oil Lubricated Pneumatic Impact Wrench GTP60XW series.