(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 6.35 bit stop-ball type.
· Lever Push Start
Part Number |
---|
GTH5R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 16,444.12 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Maximum Tightening Torque(N·m) | 6.5 | Chuck Method | Bit Lock Ball Type | Bit Insertion Point(mm) | 6.35 |
---|---|---|---|---|---|
Capacity Screw Size(mm) | 4–5 | Exhaust | Upward | Operating Air Pressure(Mpa) | 0.6 |
Number of No-load Revolutions(min-1) | 1500 | Air Consumption(m3/min) | 0.25 | Total Length(mm) | 225 |
Capacity (Regular Screws)(mm) | 4–5 | Capacity (Tapping Screws)(mm) | 3.5~4 | Capacity (Wood Screws)(mm) | 2.7 to 3.5 |
Capacity (bolts)(mm) | 4–5 | Hose Joint | G 1/4 | Weight(g) | 880 |
Accessories | Bit (A14 +2 x 65G) Outlet (BPN-2F) |
Please check the type/dimensions/specifications of the part GTH5R in the Pneumatic Screwdriver, Deceleration Type GTH5R series.
How can we improve?
How can we improve?