(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Plastic Hammer Replacement Head for No.72 (7215H)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
7205H
7215H
7220H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Head for Replacement JAN Code

฿ 86.67

VSL HANDTOOL 1 Piece(s) 1 Day(s) 30.6 80.4 1/2 4907587015273

฿ 78.47

VSL HANDTOOL 1 Piece(s) 10 Day(s) 44 127 1 1/2 4907587015297

฿ 106.16

VSL HANDTOOL 1 Piece(s) 19 Day(s) 54.6 146 2 4907587015303

Basic Specifications

  • Product Type
    Part
  • Head material
    Other
  • Head material
    Rubber

Product Description

Rubber Plastic Hammer Replacement Head for No.72
It is a spare part for use with the combination hammer No.72 and comes in various materials.
[Features]
• Applicable hammer size (pound) :1/2 , 1, 1 1/2 and 2
• Head diameter: 30.6, 44, and 54.6 mm.
• Head length: 80.4, 127 and 146 mm.
• Head material: Rubber
[Applications]
It is applicable for combination hammer No.72

Part Number
7205H
7215H
7220H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Head for Replacement JAN Code

฿ 86.67

VSL HANDTOOL 1 Piece(s) 1 Day(s) 30.6 80.4 1/2 4907587015273

฿ 78.47

VSL HANDTOOL 1 Piece(s) 10 Day(s) 44 127 1 1/2 4907587015297

฿ 106.16

VSL HANDTOOL 1 Piece(s) 19 Day(s) 54.6 146 2 4907587015303

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1