(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic saw for processing metal products.
[Features]
· Capacity: 4 mm steel plate.
· Compact and lightweight air saw.
· When an unexpected engine stall occurs, it can be restarted with the restart button.
· Cushion grip with excellent oil resistance and vibration absorbing properties.
· Blade replacement is simple with just 1 screw.
[Applications]
· For tire housing and side step cutting and FRP parts repair in automobile maintenance and sheet metal work.
· For deburring of aluminum parts during machining of metallic products as well as cutting of aluminum and stainless steel.
Part Number |
---|
GTAS10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,056.47 ฿ 12,063.53 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Cutting Performance(mm) | Steel Plate 4 | Ventilation | Rear | Main Body, Related Products | Main Body |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Stroke length(mm) | 10 | Stroke times(Times/min) | 5000 |
Air Consumption Amount(m3/min) | 0.28 | Overall Length(mm) | 195.5 | Manufacturer JAN Code | 4907587304926 |
Hose fitting | Rc 1/4 | Weight(g) | 870 | Accessory | Blade ASB-32T, ASB-32H, ASB-24H, Outlet (BPB-2), L Type Wrench (H3) |
Please check the type/dimensions/specifications of the part GTAS10 in the Air Saw GT-AS10 series.
How can we improve?
How can we improve?