(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic tool for tightening hex bolt and nuts.
[Features]
· Capacity: Regular bolt diameter: 16 mm.
· V hammer method compact, lightweight, and high-power air impact wrench.
[Applications]
· For automobile maintenance, concrete formwork, architecture, mold attaching/detaching work, etc.
Part Number |
---|
GT1600VPX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,503.00 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Max. Tightening Torque(N▪m) | 240.3 | Socket Plug Angle(mm) | 12.7 | Capacity Bolt Diameter(φ/mm) | 16 |
---|---|---|---|---|---|
Hammer Type | V Hammer | Number Of Rotations(rpm) | 8200 | Operating Air Pressure(Mpa) | 0.6–0.8 |
Air Consumption Amount(m³/min) | 0.4 | Ventilation | Rear | JAN Code | 4907587304841 |
Hose fitting | Rc 1/4 | Overall Length(mm) | 169 | Weight(g) | 1480 |
Accessory | Plug (BPB-2), L-wrench (H4) | Practical Torque Range(N▪m) | 49~294.2 | Application Air Hose Inner Diameter(mm) | 6.35 |
Please check the type/dimensions/specifications of the part GT1600VPX in the Ultra Lightweight Impact Wrench GT-1600VPX series.
How can we improve?
How can we improve?