(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 6.35 Bit Sleeve Type
Part Number |
---|
GTP6.5D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,216.00 ฿ 17,660.41 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Screw Dimension(mm) | 6–8 | Chuck method | One-Touch Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Max. Tightening Torque(N▪m) | 57.2 | Number of load-free rotations(rpm) | 8500 |
Air Consumption Amount(m³/min) | 0.38 | Ventilation | Forward | Overall Length(mm) | 152 |
JAN Code | 4907587301635 | Capability (Nomal Thread)(mm) | 6.0~8.0 | Capability (Tapping Thread)(mm) | 4.0–5.0 |
Capability (Wood Thread)(mm) | 3.8~4.5 | Capability (Bolt)(mm) | 6.0~8.0 | Hose fitting | Rc 1/4 |
Weight(g) | 1450 | Accessory | Bit (A14 (+)2 x 65E/ (+) x 65E), Outlet (BPB-2), L Type Wrench (H4) | Application Air Hose Inner Diameter(mm) | 6.35 |
Please check the type/dimensions/specifications of the part GTP6.5D in the Pneumatic Screwdriver, Impact Type GTP6.5D series.
How can we improve?
How can we improve?