(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Slip (for General Outdoor Use)

Non-Slip (for General Outdoor Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 830.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
N-002BL-100-5000
N-002W-50-5000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail Amount Of Content

฿ 1,448.10

GRIP TAPES 1 Piece(s) 3 Day(s) Black Color 100 Black 1 Roll

฿ 830.81

GRIP TAPES 1 Piece(s) 3 Day(s) White Color 50 White 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    5
  • Use
    Anti-slip for (1) Factory entrances/exits (2) Around the machines (3) Forklift trucks (4) Steps of construction machines (5) Slopes (6) Work benches, etc.
  • Base Material
    Aluminum Foil
  • Amount Of Content
    1 Roll

Product Description

Non-slip tape for outdoor use that fits well on uneven surfaces.
Ideal for preventing slip accidents and displaying hazards in various places such as stairs, around machinery, and in bathrooms.
[Features]
·Easy installation by just peeling off the release paper and pasting.
·Since no drying time is required, the effect is exhibited immediately after application.
·Due to the aluminum foil base material, it is highly conformable to irregularities, and can be applied to checkered steel sheets.
·It is antibacterial and antifungal, and fits well on uneven surfaces such as checkered steel plates.
·It is suitable for slippery places in factories and homes, and is useful for displaying dangers such as stairs.
·Can be used around water where water constantly flows.
[Applications]
·General buildings, factory entrances, stairs, sloping passages, around machinery, workbenches, forklifts, steps for construction machinery, skateboards, etc.
·Kitchens of restaurants, cafeterias, trays, water treatment facilities, other facilities that constantly use a lot of water, fisheries research stations, fisheries cooperatives, etc.

Part Number
N-002BL-100-5000
N-002W-50-5000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail Amount Of Content

฿ 1,448.10

GRIP TAPES 1 Piece(s) 3 Day(s) Black Color 100 Black 1 Roll

฿ 830.81

GRIP TAPES 1 Piece(s) 3 Day(s) White Color 50 White 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1