(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
B-80-4 |
B-80-5 |
B-80-8 |
B-80-9 |
B-81-1 |
S-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool set and tool box only | Tool set type | Case Size (Frontage x Depth x Height) (mm) |
Set Content (Point) |
Case color | Mass (g) |
Product Type | Material | Corresponding V | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 426.38 |
HZN1 HANDLE | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Handle | - | - | 4962772410844 | ||
฿ 803.72 |
HZN1 KEY | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Lock | - | - | 4962772410851 | ||
฿ 168.78 |
HZN1 BASE STUD | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Base stud | - | - | 4962772410868 | ||
฿ 567.88 |
HZN1 LATCH | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Hinge | - | - | 4962772410875 | ||
฿ 567.88 |
HZN1 LATCH | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Hinge | - | - | 4962772410882 | ||
฿ 42,616.31 ฿ 32,703.76 |
HZN HANDTOOL | 1 Piece(s) | 20 Day(s) | Tool set | Trunk Case Type | 460×145×340 | 77 | Silver | 7000 | - | Aluminum Alloy | 100 V compatible | - |
A tool set with aluminum case for storage. Comes with a combination dial lock and shoulder strap.
[Features]
· Includes a fast-heating, quick-use soldering iron set with cap and water-leakage-proof soldering iron stand.
· Pocket-sized digital multimeter included as an accessory.
· External dimensions: 460 (W) × 340 (H) × 145 (D) mm.
· Tool case weight: 7 kg (with tools included); Weight of the tool case only: 2.4 kg.
· Comes with tool holster.
· Combination dial lock included.
· With shoulder strap.
[Application]
· An ideal tool set to have on-hand for outdoor construction work and at-home DIY projects.
Part Number |
---|
B-80-4 |
B-80-5 |
B-80-8 |
B-80-9 |
B-81-1 |
S-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool set and tool box only | Tool set type | Case Size (Frontage x Depth x Height) (mm) |
Set Content (Point) |
Case color | Mass (g) |
Product Type | Material | Corresponding V | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 426.38 |
HZN1 HANDLE | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Handle | - | - | 4962772410844 | ||
฿ 803.72 |
HZN1 KEY | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Lock | - | - | 4962772410851 | ||
฿ 168.78 |
HZN1 BASE STUD | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Base stud | - | - | 4962772410868 | ||
฿ 567.88 |
HZN1 LATCH | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Hinge | - | - | 4962772410875 | ||
฿ 567.88 |
HZN1 LATCH | 1 Piece(s) | 20 Day(s) | - | - | - | - | - | - | Hinge | - | - | 4962772410882 | ||
฿ 42,616.31 ฿ 32,703.76 |
HZN HANDTOOL | 1 Piece(s) | 20 Day(s) | Tool set | Trunk Case Type | 460×145×340 | 77 | Silver | 7000 | - | Aluminum Alloy | 100 V compatible | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?