(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand tool set S-75

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of S-75

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    445×115×320
  • Set Content(Point)
    72
  • Case color
    Black
  • Mass(g)
    5800
  • Material
    ABS
  • Corresponding V
    100 V compatible
Part Number
S-75 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,066.83

฿ 16,352.08

HZN HANDTOOL 1 Piece(s) 20 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    445×115×320
  • Set Content(Point)
    72
  • Case color
    Black
  • Mass(g)
    5800
  • Material
    ABS
  • Corresponding V
    100 V compatible

Product Description

Standard attaché case type tool set.
[Features]
· Instant heater type, can be used immediately, with a cap, can be stored immediately, set with H-600 instant heater soldering iron.
· Includes H-11 iron stand that prevents water leakage.
·External Dimensions: 450 (W) X 330 (H) X 140 (D) mm.
· Material: ABS.
· Weight: 5.7 kg.

Specifications of S-75

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    445×115×320
  • Set Content(Point)
    72
  • Case color
    Black
  • Mass(g)
    5800
  • Material
    ABS
  • Corresponding V
    100 V compatible
Part Number
S-75 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,066.83

฿ 16,352.08

HZN HANDTOOL 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1